INA234
- High-side or low-side current sensing
- Operates from a 1.7-V to 5.5-V power supply
- Reports current, voltage and power
- Programmable full scale range: 20mV / 80mV
- Input common mode range: –0.3 V to 28 V
- Current monitoring accuracy:
- 12-bit ADC resolution
- 0.5% gain error (maximum)
- 100-µV offset (maximum)
- Low input bias current: 10 nA (maximum)
- Configurable averaging options
- General call addressing allows conversion synchronization among devices
- Alert limits for over and under current events
- 1.2-V compliant I 2C, SMBus interface
- Two device address options with a 4-pin selectable address
- DSBGA-8 Package (0.745 mm × 1.508 mm)
- Operating temperature: –40°C and +125°C
The INA234 device is a 12-bit digital current monitor with an I 2C/SMBus-compatible interface that is compliant with a wide range of digital bus voltages such as 1.2 V, 1.8 V, 3.3 V, and 5.0 V. The device monitors the voltage across an external sense resistor and reports values for current, bus voltage, and power.
The INA234 features programmable ADC conversion times and averaging. The device also has a programmable calibration value with an internal multiplier that enables direct readouts of current in amperes and power in watts. The device monitors the bus voltage present on the IN– pin and can alert on overcurent and undercurrent conditions as well as overvoltage and undervoltage conditions. High input impedance while in current measurement mode allows use of larger current sense resistors needed to measure small value system currents.
The INA234 senses current on common-mode bus voltages that can vary from –0.3 V to 28 V, independent of the supply voltage. The device operates from a single 1.7-V to 5.5-V supply, drawing a typical supply current of 300 µA in normal operation. The device can be placed in a low-power standby mode where the typical operating current is 2.2 µA.
기술 문서
유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | INA234 28-V, 12-Bit, Current, Voltage, and Power Monitor With an I2C Interface datasheet (Rev. C) | PDF | HTML | 2023/03/31 |
EVM User's guide | INA232EVM, INA234EVM and INA236EVM User's Guide (Rev. B) | PDF | HTML | 2022/12/23 | |
Application note | Using a PCB Copper Trace as a Current-Sense Shunt Resistor | PDF | HTML | 2022/01/25 | |
Application note | Digital Interfaces for Current Sensing Devices (Rev. A) | PDF | HTML | 2021/09/30 | |
Application brief | Integrating the Current Sensing Signal Path (Rev. B) | PDF | HTML | 2021/09/29 | |
Application brief | Integrated, Current Sensing Analog-to-Digital Converter (Rev. A) | PDF | HTML | 2021/09/28 | |
Application note | Getting Started with Digital Power Monitors (Rev. A) | PDF | HTML | 2021/09/02 | |
Application note | Understanding the I2C Bus | PDF | HTML | 2015/06/30 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
INA234_236EVM — 전류/전압/전원 모니터용 INA232, INA234 및 INA236 평가 모듈
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
지원되는 제품 및 하드웨어
제품
정밀 연산 증폭기(Vos<1mV)
범용 연산 증폭기
오디오 연산 증폭기
트랜스임피던스 증폭기
고속 연산 증폭기(GBW ≥ 50MHz)
전력 연산 증폭기
비디오 증폭기
라인 드라이버
트랜스컨덕턴스 증폭기 및 레이저 드라이버
완전 차동 증폭기
정밀 ADC
바이오센싱 AFE
고속 ADC(≥10 MSPS)
리시버
터치스크린 컨트롤러
차동 증폭기
계측 증폭기
오디오 라인 리시버
아날로그 전류 감지 증폭기
디지털 전원 모니터
션트 레지스터 통합 아날로그 전류 감지 증폭기
션트 레지스터가 통합된 디지털 전원 모니터
다이 및 웨이퍼 서비스
CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool
지원되는 제품 및 하드웨어
제품
아날로그 전류 감지 증폭기
디지털 전원 모니터
SBOR021 — Power Monitor Tool
지원되는 제품 및 하드웨어
제품
디지털 전원 모니터
션트 레지스터가 통합된 디지털 전원 모니터
PSPICE-FOR-TI — TI 설계 및 시뮬레이션 툴용 PSpice®
TI 설계 및 시뮬레이션 환경용 PSpice는 기본 제공 라이브러리를 이용해 복잡한 혼합 신호 설계를 시뮬레이션할 수 있습니다. 레이아웃 및 제작에 (...)
TINA-TI — SPICE 기반 아날로그 시뮬레이션 프로그램
패키지 | 핀 | 다운로드 |
---|---|---|
DSBGA (YBJ) | 8 | 옵션 보기 |
주문 및 품질
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
- 팹 위치
- 조립 위치