Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25
  • RF Immunity
  • Selectable OCL/SE Headphone Drivers
  • 32 Step Volume Control
  • Click and Pop Suppression
  • Independent Speaker and Headphone Gain Settings
  • Minimum External Components
  • Thermal Over Load Protection
  • Micro-power Shutdown
  • Space Saving 16–bump DSBGA Package
  • Thermal Shutdown Protection
  • Micro-power Shutdown
  • I2C Control Interface

Key Specifications

  • Output Power at VDD = 5V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 1.3W (typ)
    • Headphone: RL = 32Ω, SE, THD+N ≤ 1%: 85mW (typ)
  • Output Power at VDD = 3.6V:
    • Speaker: RL = 8Ω, BTL, THD+N ≤ 1%: 632mW (typ)
  • Output Power at VDD = 3.3V:
    • Speaker: RL = 8Ω, BTL, THD+N ≤ 1%: 540mW (typ)
    • Headphone: RL = 32Ω, OCL/SE, THD+N ≤ 1%: 35mW (typ)

All trademarks are the property of their respective owners.

  • RF Immunity
  • Selectable OCL/SE Headphone Drivers
  • 32 Step Volume Control
  • Click and Pop Suppression
  • Independent Speaker and Headphone Gain Settings
  • Minimum External Components
  • Thermal Over Load Protection
  • Micro-power Shutdown
  • Space Saving 16–bump DSBGA Package
  • Thermal Shutdown Protection
  • Micro-power Shutdown
  • I2C Control Interface

Key Specifications

  • Output Power at VDD = 5V:
    • Speaker: RL = 8Ω BTL, THD+N ≤ 1%: 1.3W (typ)
    • Headphone: RL = 32Ω, SE, THD+N ≤ 1%: 85mW (typ)
  • Output Power at VDD = 3.6V:
    • Speaker: RL = 8Ω, BTL, THD+N ≤ 1%: 632mW (typ)
  • Output Power at VDD = 3.3V:
    • Speaker: RL = 8Ω, BTL, THD+N ≤ 1%: 540mW (typ)
    • Headphone: RL = 32Ω, OCL/SE, THD+N ≤ 1%: 35mW (typ)

All trademarks are the property of their respective owners.

The LM49120 is a compact audio subsystem designed for portable handheld applications such as cellular phones. The LM49120 combines a mono 1.3W speaker amplifier, stereo 85mW/ch output capacitorless headphone amplifier, 32 step volume control, and an input mixer/multiplexer into a single 16–bump DSBGA package.

The LM49120 has three input channels: two single-ended stereo inputs and a differential mono input. Each input features a 32-step digital volume control. The headphone output stage features an 8 step (-18dB – 0dB) attenuator, while the speaker output stage has two selectable (0dB/+6dB) gain settings. The digital volume control and mode control are programmed through a two-wire I2C compatible interface.

The LM49120 is a compact audio subsystem designed for portable handheld applications such as cellular phones. The LM49120 combines a mono 1.3W speaker amplifier, stereo 85mW/ch output capacitorless headphone amplifier, 32 step volume control, and an input mixer/multiplexer into a single 16–bump DSBGA package.

The LM49120 has three input channels: two single-ended stereo inputs and a differential mono input. Each input features a 32-step digital volume control. The headphone output stage features an 8 step (-18dB – 0dB) attenuator, while the speaker output stage has two selectable (0dB/+6dB) gain settings. The digital volume control and mode control are programmed through a two-wire I2C compatible interface.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM49151 ACTIVE 1.25-W, mono Class-D audio amplifier with integrated 125-mW earpiece amp & 42-mW headphone amp This product is a similar audio subsystem but with automatic limit control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Audio Subsystem with Mono Class AB Loudspeaker Amp & Stereo OCL/SE Headphone Amp datasheet (Rev. C) 01 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos