LM96570

ACTIVE

8-Channel, Low Jitter Ultrasound Transmit Beamformer with Programmable Duty-Cycle and High Resolutio

Product details

Operating temperature range (°C) to Rating Catalog
Operating temperature range (°C) to Rating Catalog
WQFN (RTV) 32 25 mm² 5 x 5
  • Full Control Over Selecting Beam Directions and Pulse Patterns by Programming Individual Channel Parameters
  • Outputs Interface Seamlessly with Positive and Negative Inputs on Octal High-Voltage Pulser ICs
  • Beamformer Timing Provides:
    • Delay Resolution of 0.78 ns
    • Delay Range of up to 102.4 μs
  • Pulse Patterns are Locally Generated with:
    • Sequences of up to 64 Pulses
    • Adjustable Pulse Widths
  • 2.5V to 3.3V CMOS Logic Interface

Key Specifications

  • I/O voltage 2.5 to 3.3 V
  • Core supply voltage 1.8 V
  • Output pulse rate 80 MHz
  • Reference frequency 40 (±5%) MHz
  • 1σ Output Jitter (@ 5MHz) 25 ps
  • Output Phase Noise (@ 5MHz, 1kHz offset) −116 dBc/Hz
  • Delay resolution 0.78 ns
  • Delay range 102.4 μs
  • Max. pattern length 64 pulses
  • Serial interface speed 80 Mbps
  • Total Power 0.063 Watts
  • Operating Temp. 0 to +70 °C

All trademarks are the property of their respective owners.

  • Full Control Over Selecting Beam Directions and Pulse Patterns by Programming Individual Channel Parameters
  • Outputs Interface Seamlessly with Positive and Negative Inputs on Octal High-Voltage Pulser ICs
  • Beamformer Timing Provides:
    • Delay Resolution of 0.78 ns
    • Delay Range of up to 102.4 μs
  • Pulse Patterns are Locally Generated with:
    • Sequences of up to 64 Pulses
    • Adjustable Pulse Widths
  • 2.5V to 3.3V CMOS Logic Interface

Key Specifications

  • I/O voltage 2.5 to 3.3 V
  • Core supply voltage 1.8 V
  • Output pulse rate 80 MHz
  • Reference frequency 40 (±5%) MHz
  • 1σ Output Jitter (@ 5MHz) 25 ps
  • Output Phase Noise (@ 5MHz, 1kHz offset) −116 dBc/Hz
  • Delay resolution 0.78 ns
  • Delay range 102.4 μs
  • Max. pattern length 64 pulses
  • Serial interface speed 80 Mbps
  • Total Power 0.063 Watts
  • Operating Temp. 0 to +70 °C

All trademarks are the property of their respective owners.

The LM96570 is an eight-channel monolithic beamformer for pulse generators in multi-channel medical ultrasound applications. It is well-suited for use with the LM965XX series chipset which offers a complete medical ultrasound solution targeted towards low-power, portable systems.

The LM96570 offers eight P and N output channels with individual delays of up to 102.4 µs operating at pulse rates of up to 80 MHz. A pulse sequence is launched on all channels simultaneously through a single firing signal. Advanced features include delay resolution down to 0.78 ns and programmable patterns of up to 64 pulses. Pulse patterns and delay settings are pre-programmed through a serial interface, thereby simplifying the timing requirements on the driving circuitry.

The LM96570 is packaged in a 32-pin WQFN.

The LM96570 is an eight-channel monolithic beamformer for pulse generators in multi-channel medical ultrasound applications. It is well-suited for use with the LM965XX series chipset which offers a complete medical ultrasound solution targeted towards low-power, portable systems.

The LM96570 offers eight P and N output channels with individual delays of up to 102.4 µs operating at pulse rates of up to 80 MHz. A pulse sequence is launched on all channels simultaneously through a single firing signal. Advanced features include delay resolution down to 0.78 ns and programmable patterns of up to 64 pulses. Pulse patterns and delay settings are pre-programmed through a serial interface, thereby simplifying the timing requirements on the driving circuitry.

The LM96570 is packaged in a 32-pin WQFN.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM96570 Ultrasound Configurable Transmit Beamformer datasheet (Rev. E) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos