LMK60E0-156257 (ACTIVE)

High-Performance Low Jitter Standard Oscillator

 

Description

The LMK60XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, and LVDS up to 800 MHz, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

Features

  • Low Noise, High Performance
    • Jitter: 150 fs RMS typical Fout > 100 MHz
    • PSRR: –60 dBc, Robust Supply Noise Immunity
  • Supported Output Format
    • LVPECL and LVDS up to 800 MHz
    • HCSL up to 400 MHz
  • Total Frequency Tolerance of ±50 ppm (LMK60X2) and ±25 ppm (LMK60X0)
  • 3.3-V Operating Voltage
  • Industrial Temperature Range (–40ºC to +85ºC)
  • 7-mm × 5-mm 6-pin Package That is Pin-Compatible With Industry Standard 7050 XO Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Clock Oscillators

 
Features
Output Frequency (Max) (MHz)
Output Level
Jitter (ps)
Stability (ppm)
VCC Core (V)
Rating
Operating Temperature Range (C)
Pin/Package
LMK60E0-156257 LMK60A0-148351 LMK60A0-148M LMK60E2-150M LMK60E2-156M LMK61E2-100M LMK61E2-156M LMK62E2-156M
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
5x3.2mm   
156.257    148.351648    148.50    150    156.25    100    156.25    156.25   
LVPECL    LVDS    LVDS    LVPECL    LVPECL    LVPECL    LVPECL    LVPECL   
0.15    0.15    0.15    0.15    0.15    0.1    0.1    0.15   
25    25    25    50    50    50    50    50   
3.3    3.3    3.3    3.3    3.3    3.3    3.3    3.3   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
6QFM    6QFM    6QFM    6QFM    6QFM    6QFM    6QFM    6QFM   

Featured tools and software