SN54ALS520
(ACTIVE) 8-Bit Identity/Magnitude Comparators (P=Q) with Enable and 20K Ohm Q-Input Pullup Resistors

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
8-Bit Identity/Magnitude Comparators (P=Q) with Enable and 20K Ohm Q-Input Pullup Resistors - SN54ALS520

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) DSCC # Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor 5962-88691012A ACTIVE -55 to 125   27.50 | 100u LCCC (FK) | 20 View 1 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
5962-8869101RA ACTIVE -55 to 125   25.50 | 100u CDIP (J) | 20 View 1 | TUBE 11 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN54ALS520J ACTIVE -55 to 125   16.25 | 100u CDIP (J) | 20 View 1 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor SNJ54ALS520FK ACTIVE -55 to 125 5962-88691012A 27.50 | 100u LCCC (FK) | 20 View 1 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor SNJ54ALS520J ACTIVE -55 to 125 5962-8869101RA 25.50 | 100u CDIP (J) | 20 View 1 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 820 01 Nov 1995

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 10,184
PDF 5439 16 Jan 2007 6,537

More Literature (1)

Title Type Size (KB) Date Views
PDF 2938 07 Oct 2003 3,256

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Voltage Level Translation Recorded Content   On Demand  


See More Training & Events
Click Here