Datasheet
- Octal Buffer/Driver With 3-State Outputs (Rev. B)
(PDF , 712 KB) 18 Jan 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | SN74ACT244IPWRG4Q1 | ACTIVE | -40 to 85 | 0.48 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | SN74ACT244IPWRQ1 | ACTIVE | -40 to 85 | 0.48 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 712 | 18 Jan 2008 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 313 | 22 Jun 2004 | 2,598 | |||
| 1310 | 24 May 2004 | 11,835 | |||
| 857 | 28 May 2003 | 6,466 | |||
| 380 | 29 Aug 2002 | 1,706 | |||
| 101 | 01 Feb 1998 | 3,607 | |||
| 89 | 01 Jun 1997 | 1,057 | |||
| 186 | 01 Jun 1997 | 2,489 | |||
| 43 | 01 Apr 1996 | 854 |
Selection & Solution Guides (2)
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Voltage Level Translation | Recorded Content | On Demand |
See More Training & Events

Cart 