SN74AHC1G02
(ACTIVE) Single 2-Input Positive-NOR Gate

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Single 2-Input Positive-NOR Gate - SN74AHC1G02

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
SN74AHC1G02DBVR ACTIVE -40 to 85 0.11 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74AHC1G02DBVRE4 ACTIVE -40 to 85 0.11 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office Contact Distributor SN74AHC1G02DBVRG4 ACTIVE -40 to 85 0.11 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74AHC1G02DBVT ACTIVE -40 to 85 0.44 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74AHC1G02DBVTE4 ACTIVE -40 to 85 0.44 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74AHC1G02DBVTG4 ACTIVE -40 to 85 0.44 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
SN74AHC1G02DCKR ACTIVE -40 to 85 0.11 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office Contact Distributor SN74AHC1G02DCKRE4 ACTIVE -40 to 85 0.11 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74AHC1G02DCKRG4 ACTIVE -40 to 85 0.11 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
SN74AHC1G02DCKT ACTIVE -40 to 85 0.44 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74AHC1G02DCKTE4 ACTIVE -40 to 85 0.44 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74AHC1G02DCKTG4 ACTIVE -40 to 85 0.44 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
SN74AHC1G02DRLR ACTIVE -40 to 85 0.15 | 1ku SOT (DRL) | 5 View 4000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor SN74AHC1G02DRLRG4 ACTIVE -40 to 85 0.15 | 1ku SOT (DRL) | 5 View 4000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 970 13 Jun 2005

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 2940 30 Apr 2012 6,571
PDF 4263 23 Jul 2009 10,280
PDF 5439 16 Jan 2007 6,532

Tools & Software

Models (5)

Title Category Type Size (KB) Date Views
SN74AHC1G02H IBIS Model IBIS Model (Multiple Files) 17 Jul 2000 22 views
SN74AHC1G02H IBIS Model IBIS Model (Multiple Files) 17 Jul 2000 21 views
SN74AHC1G02H IBIS Model IBIS Model (Multiple Files) 17 Jul 2000 20 views
SN74AHC1G02H IBIS Model IBIS Model (Multiple Files) 17 Jul 2000 25 views
SN74AHC1G02 IBIS Model IBIS Model (Multiple Files) 14 Jul 2000 30 views

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Voltage Level Translation Recorded Content   On Demand  


See More Training & Events
Click Here