Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Approx. Price (US$) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | 74AVCAH164245GRE4 | ACTIVE | -40 to 85 | 1.95 | 1ku | 1.95 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | 74AVCAH164245GRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | 1.95 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | 74AVCAH164245VRE4 | ACTIVE | -40 to 85 | 1.95 | 1ku | 1.95 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | 74AVCAH164245VRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | 1.95 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | 74AVCAH164245ZQLR | ACTIVE | -40 to 85 | 1.95 | 1ku | 1.95 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 56 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN74AVCAH164245GR | ACTIVE | -40 to 85 | 1.95 | 1ku | 1.95 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | SN74AVCAH164245KR | | 74AVCAH164245ZQLR | -40 to 85 | 1.95 | 1ku | Contact Distributor | BGA MICROSTAR JUNIOR (GQL) | 56 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | | SN74AVCAH164245VR | ACTIVE | -40 to 85 | 1.95 | 1ku | 1.95 | 1ku | TVSOP (DGV) | 48 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 843 | 06 May 2004 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 270 | 08 Jul 2004 | 2,743 | |||
| 313 | 22 Jun 2004 | 2,630 | |||
| 1310 | 24 May 2004 | 11,901 | |||
| 857 | 28 May 2003 | 6,482 | |||
| 895 | 22 May 2002 | 718 | |||
| 126 | 07 Jul 1999 | 613 | |||
| 148 | 26 Aug 1998 | 1,015 |
Selection & Solution Guides (2)
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2938 | 07 Oct 2003 | 3,257 | ||
| 950 | 09 May 2003 | 796 | ||
| 3997 | 13 Jun 2002 | 623 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| HSPICE Model for SN74AVCAH164245 | HSpice Model | ZIP | 51 KB | 18 Oct 2002 | 44 views |
| SN74AVCAH164245 IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 14 Jul 2006 | 29 views | |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart
