SN74LS688
(ACTIVE) 8-Bit Identity/Magnitude Comparators (P=Q) with Enable

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
8-Bit Identity/Magnitude Comparators (P=Q) with Enable - SN74LS688

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
SN74LS688DW ACTIVE 0 to 70 2.05 | 1ku SOIC (DW) | 20 View 25 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74LS688DWE4 ACTIVE 0 to 70 2.05 | 1ku SOIC (DW) | 20 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74LS688DWG4 ACTIVE 0 to 70 2.05 | 1ku SOIC (DW) | 20 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
SN74LS688DWR ACTIVE 0 to 70 1.70 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
SN74LS688DWRE4 ACTIVE 0 to 70 1.70 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74LS688DWRG4 ACTIVE 0 to 70 1.70 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
SN74LS688N ACTIVE 0 to 70 1.85 | 1ku PDIP (N) | 20 View 20 | TUBE >5K 1k quantity lead time: In stock
Not Available
SN74LS688N3 OBSOLETE 0 to 70   PDIP (N) | 20 View   1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74LS688NE4 ACTIVE 0 to 70 1.85 | 1ku PDIP (N) | 20 View 20 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74LS688NSR ACTIVE 0 to 70 1.85 | 1ku SO (NS) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74LS688NSRE4 ACTIVE 0 to 70 1.85 | 1ku SO (NS) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74LS688NSRG4 ACTIVE 0 to 70 1.85 | 1ku SO (NS) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1134 01 Mar 1988

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 9,720
PDF 5439 16 Jan 2007 5,277

More Literature (1)

Title Type Size (KB) Date Views
PDF 2938 07 Oct 2003 2,858

Click Here