Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 37 Power stage supply (min) (V) 0 Load (min) (Ω) 2 Output power (W) 125 SNR (dB) 110 THD + N at 1 kHz (%) 0.09 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Operating temperature range (°C) 0 to 70
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 37 Power stage supply (min) (V) 0 Load (min) (Ω) 2 Output power (W) 125 SNR (dB) 110 THD + N at 1 kHz (%) 0.09 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Operating temperature range (°C) 0 to 70
HTSSOP (DDV) 44 113.4 mm² 14 x 8.1
  • Total Power Output (Bridge-Tied)
    • 2 × 125 W at 10% THD+N Into 4 Ω
    • 2 × 100 W at 10% THD+N Into 6 Ω
  • Total Power Output (Single-Ended)
    • 4 × 45 W at 10% THD+N Into 3 \xE2Ω
    • 4 × 35 W at 10% THD+N Into 4 Ω
  • Total Power Output (Parallel Mode)
    • 1 × 250 W at 10% THD+N Into 2 Ω
    • 1 × 195 W at 10% THD+N Into 3 Ω
  • >110 dB SNR (A-Weighted With TAS5518 Modulator)
  • <0.1% THD+N (1 W, 1 kHz)
  • Supports PWM Frame Rates of 192 kHz to 432 kHz
  • Resistor-Programmable Current Limit
  • Integrated Self-Protection Circuitry, Including:
    • Undervoltage Protection
    • Overtemperature Warning and Error
    • Overload Protection
    • Short-Circuit Protection
    • PWM Activity Detector
  • Stand-Alone Protection Recovery
  • Power-On-Reset (POR) to Eliminate System Power-Supply Sequencing
  • High-Efficiency Power Stage (>90%) With 80-mΩ Output MOSFETs
  • Thermally Enhanced 44-Pin HTSSOP Package (DDV)
  • Error Reporting, 3.3-V and 5-V Compliant
  • EMI Compliant When Used With Recommended System Design
  • Total Power Output (Bridge-Tied)
    • 2 × 125 W at 10% THD+N Into 4 Ω
    • 2 × 100 W at 10% THD+N Into 6 Ω
  • Total Power Output (Single-Ended)
    • 4 × 45 W at 10% THD+N Into 3 \xE2Ω
    • 4 × 35 W at 10% THD+N Into 4 Ω
  • Total Power Output (Parallel Mode)
    • 1 × 250 W at 10% THD+N Into 2 Ω
    • 1 × 195 W at 10% THD+N Into 3 Ω
  • >110 dB SNR (A-Weighted With TAS5518 Modulator)
  • <0.1% THD+N (1 W, 1 kHz)
  • Supports PWM Frame Rates of 192 kHz to 432 kHz
  • Resistor-Programmable Current Limit
  • Integrated Self-Protection Circuitry, Including:
    • Undervoltage Protection
    • Overtemperature Warning and Error
    • Overload Protection
    • Short-Circuit Protection
    • PWM Activity Detector
  • Stand-Alone Protection Recovery
  • Power-On-Reset (POR) to Eliminate System Power-Supply Sequencing
  • High-Efficiency Power Stage (>90%) With 80-mΩ Output MOSFETs
  • Thermally Enhanced 44-Pin HTSSOP Package (DDV)
  • Error Reporting, 3.3-V and 5-V Compliant
  • EMI Compliant When Used With Recommended System Design

The TAS5352A device is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.

The TAS5352A has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, overcurrent protection, undervoltage protection, overtemperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.

The TAS5352A device is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.

The TAS5352A has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, overcurrent protection, undervoltage protection, overtemperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAS5612LA ACTIVE 125-W stereo, 250-W mono, 12- to 34-V supply, PWM input class-D audio amplifier This product is an Ultra-Low 0.005% THD, higher power (115-W) analog-input class-D amplifier
TPA3245 ACTIVE 115-W stereo, 230-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier This product is an Ultra-Low 0.005% THD, higher power (115-W) analog-input class-D amplifier
TPA3250 ACTIVE 70-W stereo, 140-W mono, 12- to 38-V supply, analog input Class-D audio amplifier, pad-down This product is an Ultra-Low 0.005% THD, higher power (130-W peak) analog-input Class-D amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TAS5352A 125-W Stereo Digital Amplifier Power Stage datasheet (Rev. A) PDF | HTML 30 Dec 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos