TAS5753MD (ACTIVE)

25W, 26V, Stereo, Open-Loop I2S Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Out

 

Description

The TAS5753MD device is an efficient, digital-input audio amplifier for driving stereo speakers configured as a bridge tied load (BTL). One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5753MD device is a slave-only device receiving all clocks from external sources. The TAS5753MD device operates with a PWM carrier between a 384-kHz switching rate and a 288-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz. The device has an integrated Directpath™ Headphone amplifier and linedriver to increase the system-level integration and reduce total solution costs.

Features

  • Audio Input/Output
    • Supports BTL Configuration With 4-Ω Load
    • One Stereo Serial Audio Input
    • I2C Address Selection Pin
    • Supports 44.1-kHz and 48-kHz Sample Rates (LJ/RJ/I2S)
  • Headphone Amplifier and Line Driver
    • Independent Channel Volume Controls With Gain of 24 dB to Mute in 0.125-dB Steps
    • Programmable Three-Band Automatic Gain Limiting (AGL)
    • 20 Programmable Biquads for Speaker EQ and Other Audio-Processing Features
  • General Features
    • I2C Serial Control Interface Operational Without MCLK
    • Automatic Rate Detection
    • Thermal, Short-Circuit, and Undervoltage Protection
    • 105-dB SNR, A-Weighted, Referenced to Full Scale (0 dB)
    • Up to 90% Efficient
    • AD, BD, and Ternary Modulation
    • PWM Level Meter
    • Operates from 4.5-V to 24-V PVDD

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Digital I2S Input Class-D

 
Speaker Channels (Max)
Power to Bridge Tied Load (Max) (W)
Power to Parallel Bridge Tied Load (Max) (W)
Supported Bridge Tied Load (Min) (Ohms)
Closed/Open Loop
Control Interface
Analog Supply (V) (Min)
Analog Supply (V) (Max)
Power Stage Supply (Max) (V)
Audio Input Type
Sampling Rate (Max) (kHz)
Operating Temperature Range (C)
Package Group
Rating
Package Size: mm2:W x L (PKG)
TAS5753MD TAS5103 TAS5601 TAS5701 TAS5705 TAS5707 TAS5707A TAS5711 TAS5713 TAS5715 TAS5719 TAS5727 TAS5733L TAS5751M
2    4    4    2    2    2    2    3    2    2    2    2    2    2   
25    15    20    35    20    20    21    21    21.5    25    20    25    20    25   
65        53          42.8    41.5    50      70    50    65   
4    8    6    6    8    6    6    6    4    4    4    4    4    4   
Open    Open    Closed    Open    Open    Open    Open    Open    Open    Open    Open    Open    Open    Open   
I2C    Hardware    Hardware    Hardware    Hardware
Software   
Hardware
Software   
Hardware
Software   
Software    Software    Software    Software    Software    Software    Software   
3    3    10    3    3    3    3    3    3    3    3    3    3    3   
3.6    3.6    26    3.6    3.6    3.6    3.6    3.6    3.6    3.6    3.6    3.6    3.6    3.6   
26.4    23    26    21    23    26    26    26    26    26    26    26    16.5    26.4   
Digital    PWM    PWM    Digital    Digital    Digital    Digital    Digital    Digital    Digital    Digital    Digital    Digital    Digital   
48    192    200    192    192    48    48    48    48    48    48    48    48    48   
0 to 85    0 to 70    -40 to 85    0 to 85    0 to 85    0 to 85    0 to 85    0 to 85    0 to 85    0 to 85    0 to 85    0 to 85    0 to 85    0 to 85   
HTSSOP    HTSSOP    HTSSOP    HTQFP    HTQFP    HTQFP    HTQFP    HTQFP    HTQFP    HTQFP    HTQFP    HTQFP    HTSSOP    HTSSOP   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
48HTSSOP: 101 mm2: 8.1 x 12.5(HTSSOP)    32HTSSOP: 89 mm2: 8.1 x 11(HTSSOP)    56HTSSOP: 113 mm2: 8.1 x 14(HTSSOP)    64HTQFP: 144 mm2: 12 x 12(HTQFP)    64HTQFP: 144 mm2: 12 x 12(HTQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    48HTSSOP: 101 mm2: 8.1 x 12.5(HTSSOP)    48HTSSOP: 101 mm2: 8.1 x 12.5(HTSSOP)