Product details

Resolution (bps) 8 Number of DAC channels 1 Interface type Parallel CMOS Sample/update rate (Msps) 100 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 100 SFDR (dB) 69 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext
Resolution (bps) 8 Number of DAC channels 1 Interface type Parallel CMOS Sample/update rate (Msps) 100 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 100 SFDR (dB) 69 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Member of the Pin-Compatible CommsDAC™ Product Family
  • 100 MSPS Update Rate
  • 8-Bit Resolution
  • Signal-to-Noise and Distortion Ratio (SINAD) at 5 MHz: 50 dB
  • Integral Nonlinearity INL: 0.25 LSB
  • Differential Nonlinearity DNL: 0.25 LSB
  • 1 ns Setup/Hold Time
  • Glitch Energy: 5 pV-s
  • Settling Time to 0.1%: 35 ns
  • Differential Scalable Current Outputs: 2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • 3-V and 5-V Single Supply Operation
  • Straight Binary or Twos Complement Input
  • Power Dissipation: 100 mW at 3.3 V, Sleep Mode: 17 mW at 3.3 V
  • Package: 28-Pin SOIC and TSSOP

CommsDAC is a trademark of Texas Instruments.

  • Member of the Pin-Compatible CommsDAC™ Product Family
  • 100 MSPS Update Rate
  • 8-Bit Resolution
  • Signal-to-Noise and Distortion Ratio (SINAD) at 5 MHz: 50 dB
  • Integral Nonlinearity INL: 0.25 LSB
  • Differential Nonlinearity DNL: 0.25 LSB
  • 1 ns Setup/Hold Time
  • Glitch Energy: 5 pV-s
  • Settling Time to 0.1%: 35 ns
  • Differential Scalable Current Outputs: 2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • 3-V and 5-V Single Supply Operation
  • Straight Binary or Twos Complement Input
  • Power Dissipation: 100 mW at 3.3 V, Sleep Mode: 17 mW at 3.3 V
  • Package: 28-Pin SOIC and TSSOP

CommsDAC is a trademark of Texas Instruments.

The THS5641A is an 8-bit resolution digital-to-analog converter (DAC) optimized for video applications and digital data transmission in wired and wireless communication systems. The 8-bit DAC is a member of the CommsDAC™ series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC™ family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package and pinout. The THS5641A offers superior ac and dc performance while supporting update rates up to 100 MSPS.

The THS5641A operates from an analog and digital supply of 3 V to 5.5 V. Its inherent low power dissipation of 100 mW ensures that the device is well suited for portable and low power applications. Lowering the full-scale current output reduces the power dissipation without significantly degrading performance. The device features a SLEEP mode, which reduces the standby power to approximately 17 mW, thereby optimizing the power consumption for system needs.

The THS5641A is manufactured in Texas Instruments advanced high-speed mixed-signal CMOS process. A current-source-array architecture combined with simultaneous switching shows excellent dynamic performance. On-chip edge-triggered input latches and a 1.2 V temperature compensated bandgap reference provide a complete monolithic DAC solution. The digital supply range of 3 V to 5.5 V supports 3 V and 5 V CMOS logic families. Minimum data input setup and hold times allow for easy interfacing with external logic. The THS5641A supports both a straight binary and twos complement input word format, enabling flexible interfacing with digital signal processors.

The THS5641A provides a nominal full-scale differential output current of 20 mA and > 300 k output impedance, supporting both single-ended and differential applications. The output current can be directly fed to the load (e.g., external resistor load or transformer), with no additional external output buffer required. An accurate on-chip reference and control amplifier allows the user to adjust this output current from 20 mA down to 2 mA, with no significant degradation of performance. This reduces power consumption and provides 20 dB gain range control capabilities. Alternatively, an external reference voltage and control amplifier may be applied in applications using a multiplying DAC.

The THS5641A is available in both a 28-pin SOIC and TSSOP package. The device is characterized for operation over the industrial temperature range of –40°C to 85°C.

The THS5641A is an 8-bit resolution digital-to-analog converter (DAC) optimized for video applications and digital data transmission in wired and wireless communication systems. The 8-bit DAC is a member of the CommsDAC™ series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC™ family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package and pinout. The THS5641A offers superior ac and dc performance while supporting update rates up to 100 MSPS.

The THS5641A operates from an analog and digital supply of 3 V to 5.5 V. Its inherent low power dissipation of 100 mW ensures that the device is well suited for portable and low power applications. Lowering the full-scale current output reduces the power dissipation without significantly degrading performance. The device features a SLEEP mode, which reduces the standby power to approximately 17 mW, thereby optimizing the power consumption for system needs.

The THS5641A is manufactured in Texas Instruments advanced high-speed mixed-signal CMOS process. A current-source-array architecture combined with simultaneous switching shows excellent dynamic performance. On-chip edge-triggered input latches and a 1.2 V temperature compensated bandgap reference provide a complete monolithic DAC solution. The digital supply range of 3 V to 5.5 V supports 3 V and 5 V CMOS logic families. Minimum data input setup and hold times allow for easy interfacing with external logic. The THS5641A supports both a straight binary and twos complement input word format, enabling flexible interfacing with digital signal processors.

The THS5641A provides a nominal full-scale differential output current of 20 mA and > 300 k output impedance, supporting both single-ended and differential applications. The output current can be directly fed to the load (e.g., external resistor load or transformer), with no additional external output buffer required. An accurate on-chip reference and control amplifier allows the user to adjust this output current from 20 mA down to 2 mA, with no significant degradation of performance. This reduces power consumption and provides 20 dB gain range control capabilities. Alternatively, an external reference voltage and control amplifier may be applied in applications using a multiplying DAC.

The THS5641A is available in both a 28-pin SOIC and TSSOP package. The device is characterized for operation over the industrial temperature range of –40°C to 85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC908 ACTIVE 8-Bit 165-MSPS Digital-to-Analog Converter (DAC) 8 bit, 1 ch,165 MSPS

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Bit, 100 MSPS, CommsDAC(TM) Digital-to-Analog Converter datasheet (Rev. A) 25 Sep 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos