Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 30 Power stage supply (min) (V) 10 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 23 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 30 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 30 Power stage supply (min) (V) 10 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 23 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 30 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
PDIP (N) 20 228.702 mm² 24.33 x 9.4
  • 10-W/ch into an 4- Load From a 17-V Supply
  • 15-W/ch into an 8- Load From a 28-V Supply
  • Operates from 10 V to 30 V
  • Efficient Class-D Operation
  • Four Selectable, Fixed Gain Settings
  • Internal Oscillator (No External Components Required)
  • Single Ended Analog Inputs
  • Thermal and Short-Circuit Protection with Auto Recovery Feature
  • 20-pin DIP Package
  • APPLICATIONS
    • Televisions

  • 10-W/ch into an 4- Load From a 17-V Supply
  • 15-W/ch into an 8- Load From a 28-V Supply
  • Operates from 10 V to 30 V
  • Efficient Class-D Operation
  • Four Selectable, Fixed Gain Settings
  • Internal Oscillator (No External Components Required)
  • Single Ended Analog Inputs
  • Thermal and Short-Circuit Protection with Auto Recovery Feature
  • 20-pin DIP Package
  • APPLICATIONS
    • Televisions

The TPA3122D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving stereo single ended speakers or mono bridge tied load. The TPA3122D2 can drive stereo speakers as low as 4. The efficiency of the TPA3122D2 eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, and 36 dB.

The TPA3122D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving stereo single ended speakers or mono bridge tied load. The TPA3122D2 can drive stereo speakers as low as 4. The efficiency of the TPA3122D2 eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, and 36 dB.

Download

Next Generation 15-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3110D2

Next Generation 30-W, Stereo Class-D Amplifier with Low-Idle Power Dissipation (Analog-In) for Battery Operated Systems Available:  TPA3128D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 15-W Stereo Class-D Audio Power Amplifier datasheet (Rev. A) 17 Dec 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos