Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4 Load (min) (Ω) 4 Output power (W) 2 THD + N at 1 kHz (%) 0.8 Iq (typ) (mA) 5 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4 Load (min) (Ω) 4 Output power (W) 2 THD + N at 1 kHz (%) 0.8 Iq (typ) (mA) 5 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 4 Analog supply voltage (max) (V) 5.5 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
PDIP (N) 20 228.702 mm² 24.33 x 9.4
  • 2 W Into 4- Speakers With External Heatsink
  • DC Volume Control With 2-dB
    Steps from -40 dB to 20 dB
    • Fade Mode
    • -85-dB Mute Mode
  • Differential Inputs
  • 1-µA Shutdown Current (Typical)
  • Headphone Mode
  • APPLICATIONS
    • LCD Monitors

  • 2 W Into 4- Speakers With External Heatsink
  • DC Volume Control With 2-dB
    Steps from -40 dB to 20 dB
    • Fade Mode
    • -85-dB Mute Mode
  • Differential Inputs
  • 1-µA Shutdown Current (Typical)
  • Headphone Mode
  • APPLICATIONS
    • LCD Monitors

The TPA6021A4 is a stereo audio power amplifier that drives 2 W/channel of continuous RMS power into a 4- load when utilizing a heat sink. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control.

The 20-pin DIP package allows for the use of a heatsink which provides higher output power.

To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

The TPA6021A4 is a stereo audio power amplifier that drives 2 W/channel of continuous RMS power into a 4- load when utilizing a heat sink. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control.

The 20-pin DIP package allows for the use of a heatsink which provides higher output power.

To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM4838 ACTIVE Stereo 2W Audio Power Amplifiers with DC Volume Control and Selectable Gain Wider voltage input, higher output power, lower THD+N,

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2-W Stereo Audio Power Amplifier with Advanced DC Volume Control datasheet 27 Jun 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos