Datasheet
- DirectPath™ 25-mW Headphone Amplifier With Programmable-Fixed Gain (Rev. B)
(PDF , 803 KB) 14 Jun 2012 - View All Technical Documents
Device Uses
- PDP / LCD TV
- Blu-ray Disc, DVD Players
- Mini/Micro Combo Systems
- Soundcards
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPA6139A2PW | ACTIVE | -40 to 85 | 0.39 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | TPA6139A2PWR | ACTIVE | -40 to 85 | 0.35 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPA6139A2RGTR | ACTIVE | -40 to 150 | 0.35 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | TPA6139A2RGTT | ACTIVE | -40 to 150 | 0.40 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression |
| TPA6130A2 | 138-mW DirectPath Stereo Headphone Amplifier with I2C Volume Control (TPA6130) | AUDIO - HEADPHONE AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control |
| DRV612 | DirectPath™ 2Vrms Line Driver With Programmable Fixed Gain | LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER | DirectPath 2-Vrms Line Driver With Programmable-Fixed Gain |
| DRV632 | DirectPath™, 2-VRMS Line Driver With Adjustable Gain | LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER | DirectPath™, 2-VRMS Line Driver With Adjustable Gain |
| TAS5717 | TAS5717 Digital input stereo amplifier with integrated CAP free headphone amp | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | TAS5717 Digital input stereo amplifier with integrated CAP free headphone amp |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 803 | 14 Jun 2012 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPA6139A2 PSpice Transient Model | PSpice Model | ZIP | 26 KB | 24 Feb 2011 | 241 views |
| TPA6139A2 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 26 KB | 24 Feb 2011 | 97 views |
| TPA6139A2 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 20 KB | 24 Feb 2011 | 211 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA6139A2EVM Evaluation Module | TPA6139A2EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 