TPL5010 Ultra Low Power Timer with Watchdog functionality and Manual Reset | TI.com

TPL5010 (ACTIVE)

Ultra Low Power Timer with Watchdog functionality and Manual Reset

Ultra Low Power Timer with Watchdog functionality and Manual Reset - TPL5010
 

Description

The TPL5010 Nano Timer is a low power timer with a watchdog feature ideal for system wake up in duty cycled or battery powered applications. In such systems the µC timer can be used for system wake-up, but if the timer sleep current is high, up to 60-80% of the total system current can be consumed by the µC timer in this sleep mode. Consuming only 35nA, the TPL5010 can replace the functionality of the integrated μC timer and allow the µC to be placed in a much lower power mode. Such power savings enable the use of significantly smaller batteries making it well suited for energy harvesting or wireless sensor applications. The TPL5010 provides selectable timing intervals from 100ms to 7200s and is designed for interrupt-driven applications. Some standards (such as EN50271) require implementation of a watchdog for safety and the TPL5010 realizes this watchdog function at almost no additional power consumption. The TPL5010 is available in a 6-pin SOT23 package.

Features

  • Supply Voltage from 1.8V to 5.5V
  • Current Consumption at 2.5V 35nA (typ)
  • Selectable Time Intervals 100ms to 7200s
  • Timer Accuracy 1% (typ)
  • Resistor Selectable Time Interval
  • Watchdog Functionality
  • Manual Reset

View more

Parametrics Compare all products in Nanotimers

 
VCC (Min) (V)
VCC (Max) (V)
Iq (Typ) (uA)
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Approx. Price (US$)
TPL5010 TPL5010-Q1 TPL5110 TPL5110-Q1 TPL5111
1.8     1.8     1.8     1.8     1.8    
5.5     5.5     5.5     5.5     5.5    
0.035     0.035     0.035     0.035     0.035    
Low Power Timer
Watchdog Function
Programmable Delay Range
Manual Reset    
Low Power Timer
Watchdog Function
Programmable Delay Range
Manual Reset    
Low Power Timer
MOS-Driver
Manual Reset
One-Shot Feature
Programmable Delay Range    
Low Power Timer
MOS-Driver
Manual Reset
One-Shot Feature
Programmable Delay Range    
Low Power Timer
MOS-Driver
Manual Reset
One-Shot Feature
Programmable Delay Range    
Catalog     Automotive     Catalog     Automotive     Catalog    
-40 to 105     -40 to 125     -40 to 105     -40 to 125     -40 to 105    
SOT-23-THIN | 6     SOT-23-THIN | 6     SOT-23-THIN | 6     SOT-23-THIN | 6     SOT-23-THIN | 6    
6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)    
0.27 | 1ku     0.44 | 1ku     0.27 | 1ku     0.33 | 1ku     0.27 | 1ku    

Featured tools and software