Product details

SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 154 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Catalog Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 1.6 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.6 I/O supply voltage (max) (V) 3.6 Input type Differential, Single-ended
SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 154 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Catalog Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 1.6 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.6 I/O supply voltage (max) (V) 3.6 Input type Differential, Single-ended
DSBGA (YZG) 12 3.9375 mm² 2.25 x 1.75
  • 4-Wire Touch Screen Interface
  • Single 1.6V to 3.6V Supply/Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • I2C Interface Supports:
    • Standard, Fast, and High-Speed Modes
  • Simple, Command-Based User Interface:
    • TSC2003/TSC2007 Compatible
    • 8- or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Digital Buffered PENIRQ
  • On-Chip, Programmable PENIRQ Pull-Up
  • Comprehensive Reset Schemes:
    • Power-On, Software, and Hardware Resets
  • Auto Power-Down Control
  • Low Power (12-Bit):
    • 39.31µA at 1.8V, Fast Mode, 8.2kHz Eq Rate
    • 53.32µA at 2.7V, Fast Mode, 8.2kHz Eq Rate
  • Enhanced ESD Protection for IEC Testing:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±15kV Contact Discharge
  • 2.1 x 1.6 WCSP-12 Package U.S. Patent NO. 6246394; other patents pending.
  • APPLICATIONS
    • Cellular Phones
    • PDA, GPS, and Media Players
    • Portable Instruments
    • Point-of-Sale Terminals
    • Multiscreen Touch Control Systems
  • 4-Wire Touch Screen Interface
  • Single 1.6V to 3.6V Supply/Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • I2C Interface Supports:
    • Standard, Fast, and High-Speed Modes
  • Simple, Command-Based User Interface:
    • TSC2003/TSC2007 Compatible
    • 8- or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Digital Buffered PENIRQ
  • On-Chip, Programmable PENIRQ Pull-Up
  • Comprehensive Reset Schemes:
    • Power-On, Software, and Hardware Resets
  • Auto Power-Down Control
  • Low Power (12-Bit):
    • 39.31µA at 1.8V, Fast Mode, 8.2kHz Eq Rate
    • 53.32µA at 2.7V, Fast Mode, 8.2kHz Eq Rate
  • Enhanced ESD Protection for IEC Testing:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±15kV Contact Discharge
  • 2.1 x 1.6 WCSP-12 Package U.S. Patent NO. 6246394; other patents pending.
  • APPLICATIONS
    • Cellular Phones
    • PDA, GPS, and Media Players
    • Portable Instruments
    • Point-of-Sale Terminals
    • Multiscreen Touch Control Systems

The TSC2017 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on an advanced low-voltage processor. It works with a supply voltage as low as 1.6V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2017 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2017 supports I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2017 is available in a 12-lead,
(1.555 ±0.055mm) x (2.055 ±0.055mm), 3 x 4 array, wafer chip-scale package (WCSP). The TSC2017 is characterized for the –40°C to +85°C industrial temperature range.

The TSC2017 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on an advanced low-voltage processor. It works with a supply voltage as low as 1.6V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2017 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2017 supports I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2017 is available in a 12-lead,
(1.555 ±0.055mm) x (2.055 ±0.055mm), 3 x 4 array, wafer chip-scale package (WCSP). The TSC2017 is characterized for the –40°C to +85°C industrial temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TSC2004 ACTIVE 12-Bit, Nanopower, 4-Wire Touch Screen Controller Low power touch screen controller with I2C interface

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 12-BIt, Nanopower, 4-Wire, Micro Touch Screen Controller with I2C™ datasheet 22 Dec 2009
Application note PCB Layout Guideline for TI Resistive TSC Devices 04 Oct 2012
EVM User's guide TSC2017EVM and TSC2017EVM-PDK User's Guide (Rev. A) 23 Jun 2010
Application note Reducing Analog Input Noise in Touch Screen Systems (Rev. A) 15 Sep 2007
Analog Design Journal Calibration in touch-screen systems 10 Aug 2007
Application note Operation Schemes of Touch Screen Controllers 21 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TSC2017 IBIS Model (Rev. A)

SBAM100A.ZIP (63 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZG) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos