TX810

ACTIVE

8-Channel, Programmable T/R Switch for Ultrasound

Product details

Device type Other Number of input channels 8 Active supply current (typ) (mA) 0.05 Supply voltage (max) (V) 10 Operating temperature range (°C) 0 to 70 Interface type Serial Features Time-of-flight Rating Catalog
Device type Other Number of input channels 8 Active supply current (typ) (mA) 0.05 Supply voltage (max) (V) 10 Operating temperature range (°C) 0 to 70 Interface type Serial Features Time-of-flight Rating Catalog
VQFN (RHH) 36 36 mm² 6 x 6
  • Compact T/R Switch for Ultrasound
  • Flexible Programmability
    • 8 Bias Current Settings
    • 8 Power/Performance Combinations
    • Easy Power-Up/Down control
  • Fast Wake Up Time
  • Dual Supply Operation
  • Optimized Insertion Loss
  • APPLICATIONS
    • Medical Ultrasound
    • Industrial Ultrasound

  • Compact T/R Switch for Ultrasound
  • Flexible Programmability
    • 8 Bias Current Settings
    • 8 Power/Performance Combinations
    • Easy Power-Up/Down control
  • Fast Wake Up Time
  • Dual Supply Operation
  • Optimized Insertion Loss
  • APPLICATIONS
    • Medical Ultrasound
    • Industrial Ultrasound

The TX810 provides an integrated solution for a wide range of ultrasound applications. It is an 8 channel, current programmable, transmit/receive switch in a small 6mm × 6mm package.

The internal diodes limit the output voltage when high voltage transmitter signals are applied to the input. While the insertion loss of TX810 is minimized during receive mode.

Unlike conventional T/R switches, the TX810 contains a 3-bit interface used to program bias current from 7mA to 0mA for different performance and power requirements. When the TX810 bias current is set as 0mA (i.e., high-impedance mode), the device is configured as power-down mode. In the high-impedance mode, TX810 does not add additional load to high-voltage transmitters. In addition, the device can wake up from power-down mode in less than 1µs. With these advanced programmability features, significant power saving can be achieved in systems.

The TX810 provides an integrated solution for a wide range of ultrasound applications. It is an 8 channel, current programmable, transmit/receive switch in a small 6mm × 6mm package.

The internal diodes limit the output voltage when high voltage transmitter signals are applied to the input. While the insertion loss of TX810 is minimized during receive mode.

Unlike conventional T/R switches, the TX810 contains a 3-bit interface used to program bias current from 7mA to 0mA for different performance and power requirements. When the TX810 bias current is set as 0mA (i.e., high-impedance mode), the device is configured as power-down mode. In the high-impedance mode, TX810 does not add additional load to high-voltage transmitters. In addition, the device can wake up from power-down mode in less than 1µs. With these advanced programmability features, significant power saving can be achieved in systems.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Channel, Programmable T/R Switch for Ultrasound datasheet (Rev. A) 31 Mar 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos