Product details

Resolution (bps) 12 Sample rate (Msps) 36 Gain (min) (dB) -6 Gain (max) (dB) 42 Pd (typ) (mW) 130 Supply voltage (max) (V) 3.6 Operating temperature range (°C) 0 to 85 Output data format CMOS Parallel Rating Catalog
Resolution (bps) 12 Sample rate (Msps) 36 Gain (min) (dB) -6 Gain (max) (dB) 42 Pd (typ) (mW) 130 Supply voltage (max) (V) 3.6 Operating temperature range (°C) 0 to 85 Output data format CMOS Parallel Rating Catalog
LQFP (PT) 48 81 mm² 9 x 9
  • CCD Signal Processing
    • Correlated Double Sampling (CDS)
    • Programmable Black Level Clamping
  • Programmable Gain Amplifier (PGA)
    • \x966-dB to 42-dB Gain Ranging
  • 10-Bit Digital Data Output
    • Up to 36-MHz Conversion Rate
    • No Missing Codes
  • 76-dB Signal-to-Noise Ratio
  • Portable Operation
    • Low Voltage: 2.7 V to 3.6 V
    • Low Power: 130 mW (typ) at 3.0 V
    • Standby Mode: 6 mW

  • CCD Signal Processing
    • Correlated Double Sampling (CDS)
    • Programmable Black Level Clamping
  • Programmable Gain Amplifier (PGA)
    • \x966-dB to 42-dB Gain Ranging
  • 10-Bit Digital Data Output
    • Up to 36-MHz Conversion Rate
    • No Missing Codes
  • 76-dB Signal-to-Noise Ratio
  • Portable Operation
    • Low Voltage: 2.7 V to 3.6 V
    • Low Power: 130 mW (typ) at 3.0 V
    • Standby Mode: 6 mW

The VSP2232 is a complete mixed-signal processing IC for digital cameras that provides signal conditioning and analog-to-digital conversion for the output of a CCD array. The primary CCD channel provides correlated double sampling (CDS) to extract the video information from the pixels, a \x966-dB to 42-dB gain with digital control for varying illumination conditions, and black level clamping for an accurate black level reference.

Input signal clamping and offset correction of the input CDS is also performed. The stable gain control is linear in dB. Additionally, the black level is quickly recovered after gain change.

The VSP2232Y is pin-to-pin compatible with the VSP2262Y (12-bit 20 MHz) one-chip product.

The VSP2232Y is available in a 48-pin LQFP package and operates from a single 3-V/3.3-V supply.

The VSP2232 is a complete mixed-signal processing IC for digital cameras that provides signal conditioning and analog-to-digital conversion for the output of a CCD array. The primary CCD channel provides correlated double sampling (CDS) to extract the video information from the pixels, a \x966-dB to 42-dB gain with digital control for varying illumination conditions, and black level clamping for an accurate black level reference.

Input signal clamping and offset correction of the input CDS is also performed. The stable gain control is linear in dB. Additionally, the black level is quickly recovered after gain change.

The VSP2232Y is pin-to-pin compatible with the VSP2262Y (12-bit 20 MHz) one-chip product.

The VSP2232Y is available in a 48-pin LQFP package and operates from a single 3-V/3.3-V supply.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet VSP2232 CCD Signal Processor for Digital Cameras datasheet (Rev. A) 16 Apr 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location