Tablet

Tablet featuring OMAP(tm), battery management (1S/2S), touch screen control, and wireless connectivity with WiFi, Bluetooth and FM capabilities

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Sample Recommended Solutions

Or click on the colored blocks to view/sample recommended solutions.

A Tablet is a handheld electronic device primarily designed to run multimedia and web-based applications which require considerable processing power. Its main advantage over a laptop PC or a Notebook PC is its portability which is achieved by having a small form factor and less number of peripheral devices. Additionally, it uses a touch screen as the primary interface to control and interact with the product. Key requirements for a Tablet include:

  • small form factor: portability
  • wireless connectivity options
  • power efficiency

Applications Processor: The OMAP3621 processor OMAP36x is designed and optimized for advanced multimedia capabilities supporting full multi-standard playback and record functionality up to 720p HD resolutions It manages all the critical functions including text or video displays and audio interfaces. Typical operating systems used are Linux and Android.

Wireless Connectivity: TI's WiLink 7.0 solution is a single-chip WLAN, Bluetooth, GPS, and FM solution that delivers low-power, small form-factor, and low-cost requirements of portable equipment manufacturers worldwide.

Display: TI provides solutions for the LCD/OLED displays which include the low-power, high-ESD protection touch screen controllers, display interface products, and LCD bias and backlight solutions. Light sensors are also essential for continuous monitoring of ambient lighting to keep the power consumption for backlighting to down to a minimum.

Audio: The TLV320AIC3100/10/11 are low-power audio codecs that integrate stereo headphone and class-D speaker amplifiers to extend battery life. They are capable of advanced audio processing for improved voice and music. They are pin-to-pin and SW compatible to allow enable quick and easy product spin. Software for OMAP is available. Additional power savings can be achieved by using the TPA6141A2, a class-G DirectPath (capfree) stereo headphone amplifier.

Power Management: TI provides the complete power management solution for the Tablet design including a Power Management Unit (PMU) integrated with a USB-OTG Transceiver and a keypad controller. The outstanding efficiency of the power conversion extends battery run time in addition to minimizing heat dissipation.

Battery Management - Accurate fuel gauging maximizes usable battery capacity and ensures orderly shutdown. The option to choose between system side and pack side battery fuel gauge offers customers flexibility in design. TI offers a large portfolio of linear and switching charger ICs both for single cell and double cell batteries. In case a high voltage charger is used, the charger front end protection IC is not needed. However, if the charger is integrated in a low voltage PMU or chipset, the front end IC is very important to protect the system from over-voltage and over-current.

Application Notes (11)

Title Abstract Type Size (KB) Date Views
PDF 140 KB 25 Jan 2012 1687
HTM 8 KB 17 Jul 2011 1687
PDF 190 KB 07 Jul 2010 6204
HTM 8 KB 27 Jul 2009 4014
PDF 570 KB 11 Mar 2009 855
HTM 8 KB 03 Nov 2008 713
HTM 8 KB 08 Oct 2008 1345
HTM 8 KB 28 Jul 2008 1017
HTM 8 KB 22 Feb 2008 919
HTM 8 KB 28 Jan 2008 1052
PDF 169 KB 10 Aug 2007 2461
    

Selection and Solution Guides

Selection Guides (4)

Title Abstract Type Size (KB) Date Views
PDF 89 KB 22 Feb 2012 6442
PDF 12.79 MB 09 Feb 2012 23535
PDF 328 KB 16 Dec 2010 6442
PDF 1.87 MB 24 Jun 2008 748

Solution Guides (3)

Title Abstract Type Size (KB) Date Views
PDF 1.27 MB 06 Mar 2012 14332
PDF 5.43 MB 15 Dec 2011 19241
PDF 3.37 MB 14 Dec 2009 5328

Product Bulletin & White Papers

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 113 KB 14 Feb 2012 1561

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Delfino Floating Point Series Overview
The Delfino line is part of the C2000 device portfolio, which is split into fixed and floating–point categories.
On-Line Training   On Demand  

See More Training & Events

Other Support