C2000 Piccolo MCU F28027 LaunchPad™ development kit LAUNCHXL-F28027 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

This C2000 LaunchPad is currently restricted from shipment to Europe. Please see LAUNCHXL-F28027F, LAUNCHXL-F28069M, LAUNCHXL-F280049C, or LAUNCHXL-F28379D for C2000 LaunchPads which can be shipped to Europe.

View all related products

Key Document

Description

Step 1: Buy the C2000 MCU F28027 LaunchPad
Step 2: Step 2: Follow the get started section

LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.

 

Features

Hardware features

  • USB connected isolated XDS100 JTAG debug probe for real-time debug and flash programming
  • 2x 20-pin headers/connectors with access to all device pins
  • Programmable buttons and LEDs
  • Superset TMS320F28027: 60 MHz C28x CPU, 64 KB Flash, 8 PWM Channels, 12-bit ADC, capture interface, UART, SPI, and more
  • Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F28027
 

Software features

Recommended BoosterPacks


Get started

  • Install Code Composer Studio IDE and controlSUITE
  • Connect the LaunchPad using the included mini-USB cable to a computer
  • Open a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device Manager
    • Ensure that the XDS200v2’s second port is a serial port. Refer to the XDS100 Wiki for the configuration details
    • Ensure that S4 is in the UP position to enabled the USB<->UART channel
  • When connected to your computer, the device’s internal temperature sensor is sampled to establish a reference temperature and GPIO3 LED is lit in the nibble wide LED display (8 in hexadecimal)
  • Any increase or decrease in temperature is displayed as an increment or decrement of this binary display
  • The serial terminal will display the latest temperature reading
  • Build and load other examples in controlSUITE
  • Ask questions on the TI C2000 e2e forum

What's Included


Get to Know C2000 Microcontrollers

C2000 MCUs enable uncompromising performance for various real-time control applications like motor control, digital power supplies, and solar.

Like the LaunchPad? Upgrade it with InstaSPIN!

  • The same LaunchPad you love
  • Now InstaSPIN-FOC enabled for motor applications
  • 24V/10A Booster Pack

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LAUNCHXL-F28027:
C2000 Piccolo LaunchPad

$17.00(USD)


Not Available ACTIVE

C2KLAUNCH-C2KLED:
LED Lighting Starter Kit

$47.00(USD)


Not Available ACTIVE

BOOSTXL-C2KLED :
C2000 LED BoosterPack

$30.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2198 08 Jan 2019
Application notes (2)
Title Type Size (KB) Date
PDF 31 11 Jun 2019
PDF 406 19 Dec 2012
User guides (4)
Title Type Size (KB) Date
PDF 409 20 Mar 2019
PDF 20 11 Nov 2014
PDF 20 21 Sep 2012
PDF 20 02 Feb 2012
Design files (1)
Title Type Size (KB) Date
ZIP 463 29 Jun 2015
More literature (2)
Title Type Size (KB) Date
PDF 39 02 Jan 2019
PDF 5204 17 Jul 2012

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Development Tools (2)

Design Kits & Evaluation Modules  ( 6 )

Name Part Number Tool Type
C2000 Delfino MCU F28379D LaunchPad™ development kit  LAUNCHXL-F28379D  Development Kits 
C2000 LED BoosterPack  BOOSTXL-C2KLED  Development Kits 
C2000 Piccolo MCU F28069M LaunchPad™ development kit  LAUNCHXL-F28069M  Evaluation Modules & Boards 
DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module  BOOSTXL-DRV8305EVM  Evaluation Modules & Boards 
Digital Power Buck Converter BoosterPack  BOOSTXL-BUCKCONV  Evaluation Modules & Boards 
Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs  BOOSTXL-DRV8301  Evaluation Modules & Boards 

TI Devices (9)

Part Number Name Product Family
OPA2350  Dual single-supply, rail-to-rail, high speed,  low noise operational amplifier  Operational amplifiers (op amps) 
TMS320F28020  Piccolo™ 32-bit MCU with 40 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28021  Piccolo™ 32-bit MCU with 40 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28022  Piccolo™ 32-bit MCU with 50 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28023  Piccolo™ 32-bit MCU with 50 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28026  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28027  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TPS40200  Wide Input Non-Synchronous Buck DC/DC Controller  Step-down (buck) 
UCC27524  Dual, 5A, High-Speed Low-Side Power MOSFET Driver  Gate drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles