PMP10725

Multiport Isolated Output Flyback Solution Reference Design Featuring the LM3481

PMP10725

Design files

Overview

PMP10725 is an isolated flyback solution which accepts an input voltage of 15 to 36VIN and provides multiport output to the load. This reference design compares primary and secondary control solutions. With primary control, it can achieve higher efficiency with lower BOM cost, but the regulation performance is not so good. With secondary control, it can achieve great load regulation performance by controlling the 24V-rail voltage. This LM3481 flyback reference design can be used for supplying the digital output module in industrial PLC application.

Features
  • Multiport isolated output
  • Primary control with low BOM cost
  • Secondary control with great regulation performance
  • Peak current mode control
  • Flexible for other isolate application
Output voltage options PMP10725.1 PMP10725.2 PMP10725.3
Vin (Min) (V) 9 9 9
Vin (Max) (V) 16 16 16
Vout (Nom) (V) 24 6 6
Iout (Max) (A) .5 .1 .1
Output Power (W) 12 .6 .6
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type DC DC DC
Topology Flyback- Non Sync Flyback- Non Sync Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBO5.PDF (1396 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRL92A.PDF (335 K)

Detailed schematic diagram for design layout and components

TIDRL93A.PDF (334 K)

Detailed schematic diagram for design layout and components

TIDRL94A.PDF (48 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL95.PDF (43 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC21.ZIP (175 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
MOSFETs

CSD19532Q5B100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

LM4312%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP10725 Test Results Apr. 08, 2016
Technical article Eliminating noise from the factory floor PDF | HTML Sep. 29, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP10532 Isolated Tri-output Fly-Buck Power Supply for Industrial PLC Applications - Reference Design PMP10723 Isolated 53V/400mA Output Flyback Solution Reference Design Featuring the LM3481

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos