48V Input Synchronous Buck to 24V@12A (15A pk) Converter Reference Design

(ACTIVE) PMP11494

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This synchronous buck converter operates over a 45V - 51V input range and delivers 24V @ 12A continuous (15A peak, 1 second). This converter is very efficient; achieving greater than 98% between 5.5A - 15A. The high efficiency helps reduce component temperature rise, improving operational life. Low output and input ripple voltage reduce conducted noise.

Features
  • Efficiency greater than 98%
  • High output power of 360W (24V @ 15A)
  • Low component temperature rise
  • Excellent transient response

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP11494.1
(Output Voltage 1)
Vin (Min) (V)45
Vin (Max) (V)51
Vout (Nom) (V)24
Iout (Max) (A)15
Output Power (W)360
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19532Q5B  100V, 4.0 mOhm, SON5x6 N-Channel NexFET™ Power MOSFET  Power MOSFET  Sample & Buy Not Available
CSD19534Q5A  100V, N-Channel NexFET Power MOSFET  Power MOSFET  Sample & Buy Not Available
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1032 10 Feb 2016 70
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 328 10 Feb 2016 33
ZIP 26132 10 Feb 2016 28
PDF 318 10 Feb 2016 35
PDF 57 10 Feb 2016 26
PDF 127 10 Feb 2016 39
PDF 126 10 Feb 2016 100

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs