Universal AC Input, 12V/3A Single stage PFC-Flyback Reference Design with Synchronous Rectification
PMP9730
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP9730 reference design employs the UCC28051 power factor correction controller to implement a single stage PFC-Flyback AC/DC converter that generates an isolated 12V output at 3A from a universal AC input. The design features UCC28910 primary side regulation Flyback switcher for generating the VDD bias rails and the UCC24610 for 2ndary side synchronous rectification.  This provides an excellent solution for systems such as motor drives requiring an isolated bus voltage, good power factor and high efficiency.

Features
  • 89% 4-pt average efficiency
  • 90% peak efficiency
  • >0.85 Power factor at 100% load
  • No aluminum capacitors for small size and high reliability
  • Small form factor 50mm X 50mm x 18mm (2" X 2" X 0.7")

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9730.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)12
Iout (Max) (A)3
Output Power (W)36
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- PFC
PFC- Flyback

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19531Q5A  100V, N ch NexFET MOSFET™, single SON5x6, 6.4mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS2592ZA  18V, 1.7A, 28mΩ eFuse with BFET Driver for Reverse Current Protection  Power switches  Not Available View Design Kits & Evaluation Modules
TPS715  50 mA, 24 V, 3.2-μA Iq, Low-Dropout Linear Regulator in SC70 Package  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC24610  Secondary Side Synchronous Rectifier Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28051  PFC Controller for low to medium power applications requiring compliance with IEC 61000-3-2  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD19531Q5A VSONP (DQJ)| 8 Download
TPS2592ZA Download
TPS715 Download Download
UCC24610 Download Download
Download Download
UCC28051 Download Download
Download Download
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3822 01 Sep 2015
Design files (3)
Title Type Size (KB) Date
PDF 83 01 Sep 2015
PDF 84 01 Sep 2015
PDF 182 01 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles