Direct Down-Conversion System with I/Q Correction

(ACTIVE) TIDA-00078

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The I/Q Correction block implemented in the Field Programmable Gate Array (FPGA) of the TSW6011EVM helps users to adopt a direct down conversion receiver architecture in a wireless system. The I/Q correction block consists of a single-tap blind algorithm, which corrects the frequency-independent I/Q imbalance in a complex zero-IF receiver system. Along with the I/Q correction block, the FPGA includes a digital gain block, a digital power-measurement block, x2 of interpolation block, an I/Q offset correction block, and a quadrature mixing block.

Features
  1. Direct Down conversion receiver signal chain with automatic IQ correction
  2. Includes TRF371125 IQ demod for direct conversion to baseband
  3. ADS5282 to capture the IQ receive signal for IQ processing
  4. Automatic blind IQ correction IP example provided on Altera Cyclone III FPGA

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS5282  Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)  Analog-to-Digital Converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
CDCE62005  5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO  Clock Generators  Sample & Buy View Design Kits & Evaluation Modules
DAC5672  Dual-Channel, 14-Bit, 275-MSPS Digital-to-Analog Converter (DAC)  Digital-to-Analog Converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
TPS54610  3V to 6V Input, 6A Synchronous Step-Down Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS760  16-V, 50-mA, Low Iq, Low-Dropout Linear Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS767  Fast-Transient-Response 1-A Low-Dropout Linear Regulators  Linear Regulator (LDO)  Sample & Buy Not Available
TRF371125  0.7 - 4.0 GHz Wide Bandwidth Integrated Direct Down Conversion Receiver   RF & Microwave  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2311 23 Jul 2013 142
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 2213 09 Jun 2014 43
PDF 68 09 Jun 2014 57
PDF 349 11 Jul 2013 156

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs