TPS54610 3V to 6V Input, 6A Synchronous Step-Down Converter | TI.com

TPS54610
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V to 6V Input, 6A Synchronous Step-Down Converter

 

Recommended alternative parts

  • TPS54618  -  Newer 2.95V to 6V Input, 6-A Converter in 3x3mm QFN

Description

The TPS54610 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54610 is available in a thermally enhanced 28-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Features

  • 30-mΩ, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.9 V With 1.0% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • SWIFT Documentation, Application Notes, and Design Software: www.ti.com/swift

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS54610 Order now 3     6     0.9     4.5     6     1     280     700     11     Enable
Frequency Synchronization
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 85     Catalog     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
TPS54010 Order now 2.2     4     0.9     2.5     14     1     280     700     13     Enable
Frequency Synchronization
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 85     Catalog     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
TPS54810 Order now 4     6     0.9     3.3     8     1     280     700     11     Enable
Frequency Synchronization
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 85     Catalog     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)    
TPS54910 Order now 3     4     0.9     2.5     9     1     280     700     11     Enable
Frequency Synchronization
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 85     Catalog     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)