Monitoring Voltage Rails on Delfino with TPS3702 Reference Design TIDA-00392 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The C2000 Delfino microcontrollers' demand for a tight tolerance on both of its supply rails; this supervisory topology is designed to monitor the two voltage rails and assert a reset when either rail is not within its threshold. The two supervisors will monitor for both undervoltage and overvoltage conditions on each voltage rail; this layout is also less prone to asserting nuisance resets due to the user selectable options on the TPS3702 product family.

Features
  • High Threshold Accuracy
  • Threshold adjustable through SET pin
  • Internal Hysteresis: 0.55%, 1.0%

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TMS320F28374S  Delfino™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 12b ADC  C2000 real-time control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28375S  Delfino™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 12b ADC  C2000 real-time control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28376S  Delfino™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 16b ADC  C2000 real-time control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377D  Delfino™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  C2000 real-time control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28377S  Delfino™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  C2000 real-time control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28379D  Delfino™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, CLB, EMIF, 16b ADC  C2000 real-time control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28379S  Delfino™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, CLB, EMIF, 16b ADC  C2000 real-time control MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS3702  High accuracy window voltage detector for overvoltage & undervoltage monitoring  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS62420  Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TMS320F28374S Download Download
Download Download
Download Download
TMS320F28375S Download
Download Download
Download Download
Download Download
TMS320F28376S Download Download
Download Download
Download Download
TMS320F28377D Download Download
Download Download
TMS320F28377S Download Download
Download Download
Download Download
TMS320F28379D Download Download
Download Download
TMS320F28379S Download
Download Download
Download
TPS3702 Download Download
TPS62420 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2124 09 Oct 2015
Design files (3)
Title Type Size (KB) Date
ZIP 219 01 Oct 2015
PDF 215 01 Oct 2015
PDF 218 01 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles