Front Port USB Type-C Extender Reference Design
TIDA-00728
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- TIDA-00728 Test Results
(PDF 345 KB)
30 Dec 2015
Description
The Front Port Type-C extender reference design connects to an internal motherboard USB3.0 connectors and provides signal conditioning to both High-Speed and SuperSpeed signals to the remotely placed front port Type-C connector. This module enables two fully functional USB Type-C connectors on the internal USB motherboard connector.
Features
- Operates from 5V provided from motherboard VBUS not requiring and external supply
- USB2.0, USB3.0 compatible
- Supports all system low-power states
- Enables Type-C connectivity
- Small Design eases system implementation
See the Important Notice and Disclaimer covering reference designs and other TI resources.