High-Current Low-Noise Parallel LDO Reference Design
TIDA-01232
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This parallel low-dropout (LDO) reference design showcases the TPS7A85 low-noise LDO linear regulator in a parallel configuration, which is capable of sourcing 3.5 A per LDO or 7 A per board. Additional design flexibility includes the ability to stack this design to meet the current requirements of an application.

Features
  • Output current: up to 7 A per board (two TPS7A85 LDOs per board)
  • Low-dropout (LDO) voltage: 200 mV (typ)
  • Low-noise output: 3.33 μVRMS (10 Hz to 100 kHz for one LDO) when paralleling eight LDOs
  • High output accuracy: 1% (over line, load, and temperature)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS7A85  4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS7A85 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 2674 05 Feb 2016
Application notes (1)
Title Type Size (KB) Date
PDF 48 28 Jul 2006
User guides (2)
Title Type Size (KB) Date
PDF 9051 01 Aug 2017
PDF 1875 25 Jun 2014
Design files (6)
Title Type Size (KB) Date
ZIP 790 30 Aug 2017
ZIP 658 30 Aug 2017
PDF 659 30 Aug 2017
PDF 160 30 Aug 2017
PDF 61 30 Aug 2017
PDF 182 30 Aug 2017
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
Current-Sharing Dual LDOs  TIDA-00270  TI Designs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles