Sub 1-W, 16-Channel, Isolated Digital Input Module Reference Design TIDA-01508 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design works without an isolated supply and supports up to 100-kHz input signals (200-kbit) per channel. All 16 channels consume less than 1-W input power combined, which enables a compact layout and results in minimum heat dissipation.

Features
  • 16 digital input channels with up to ±60-V input voltage tolerance
  • Works with primary supply only, no isolated power supply needed
  • Parallel and serial output option
  • ±6-kV IEC 61000-4-2 ESD performance
  • Designed to withstand ±2-kV surge and EFT burst tolerant
  • LaunchPad™ header for quick and easy evaluation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO1211  Isolated 24-V to 60-V digital input receiver for digital input modules  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO1212  Isolated 24-V to 60-V digital input receiver for digital input modules  Isolation  Sample & Buy View Design Kits & Evaluation Modules
SN74LV165A  Parallel-Load 8-Bit Shift Registers  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1GU04  Single Inverter Gate  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TVS3300  33V Flat-Clamp Surge Protection Device  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO1211 Download Download
ISO1212 Download Download
SN74LV165A Download Download
Download Download
Download Download
Download Download
Download
Download Download
SN74LVC1GU04 Download -
Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
TVS3300 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1038 14 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 703 14 Dec 2017
ZIP 1514 14 Dec 2017
PDF 1734 14 Dec 2017
PDF 357 14 Dec 2017
PDF 94 14 Dec 2017
PDF 809 14 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles