Automotive RFCMOS 77GHz radar module reference design with object data output over dual CAN FD TIDA-020004 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a solution for a 76 to 81 GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar AFE, processors and CAN FD transceiver. All of these functions are included in a small form factor PCB suitable for front or corner automotive radar systems.

Features
  • Size-optimized radio frequency front end with 2x 77GHz TX and 4x 77GHz RX and monolithically integrated AFE and chirp generation
  • Highly efficient power solution enabling low thermal dissapation, reducing temperature of entire module
  • Powered directly from battery, including load dump and automotive transients
  • Data output over CAN FD to communicate with ECU

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AWR1642  Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU  mmWave sensors  Sample & Buy View Design Kits & Evaluation Modules
LM53625-Q1  2.5/3.5A, 36 V Synchronous, 2.1MHz, Automotive Step Down DC-DC Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LP87702-Q1  Dual Buck Converter and 5-V Boost With Diagnostic Functions  Power management  Sample & Buy View Design Kits & Evaluation Modules
TCAN1042GV-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface  Sample & Buy View Design Kits & Evaluation Modules
TCAN4550-Q1  Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver  Interface  Sample & Buy View Design Kits & Evaluation Modules
TPS7A52-Q1  Automotive 2A High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AWR1642 Download Download
LM53625-Q1 Download Download
LP87702-Q1 Download Download
TCAN1042GV-Q1 Download Download
Download Download
TCAN4550-Q1 Download -
TPS7A52-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 7695 21 Dec 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1144 21 Dec 2018
ZIP 3744 21 Dec 2018
PDF 3586 21 Dec 2018
PDF 365 21 Dec 2018
PDF 37 21 Dec 2018
PDF 600 21 Dec 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles