Vision Analytics OMAPL-138-based Hardware/Software Reference Design TIDEP0038 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Vision analytics is a critical function for many industrial automated applications including machine vision, inspection automation, surveillance and image processing.  This hardware/software design kit is optimized for vision analytic based applications and provides the all of hardware design elements, along with the C, C++ based foundational software to get the reference design up and running quickly, yet with the flexibility for the developer to focus on adding differentiated application algorithms and features.

Features
  • Offers a Vision Development Kit (VDK)from CriticalLink, LLC that is a complete hardware and software framework designed to accelerate the development of vision applications
  • Includes both a Xilinx Spartan 6 FPGA and a TI OMAP-L138 dual core processor
  • Is based on Critical Link's production-ready MityDSP-L138F System on Module (SOM)
  • Offers source design files for the base Industrial I/O card and the camera expansion cards
  • Offers easy interface to OMAP-L138-based SOM
  • Vision algorithm software including color space conversion, edge detection, convolution and customer processing blocks along with TI’s image processing library software in source code
  • Offers ARM based GUI software
  • Supports several vision sensor cameras in monochrome or color format
  • Offers a wide variety of standard peripherals supported including ENET, USB, SATA and LCD

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DSD1791  113dB SNR Stereo Audio DAC (H/W Control)  Audio converters  Sample & Buy Not Available
ISO1050  Isolated 5-V CAN transceiver  Isolation  Sample & Buy View Design Kits & Evaluation Modules
OMAP-L138  C6000 DSP+ARM Processor  Digital signal processors (DSP)  Sample & Buy View Design Kits & Evaluation Modules
OPA2134  SoundPlus™ Audio Operational Amplifier with Low Distortion, Low Noise and Precision  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TFP410  165-MHz TMDS DVI transmitter/serializer & Panelbus™ integrated circuit  HDMI/DVI/DP/MIPI (CSI/DSI)  Sample & Buy Not Available
TLK100  Industrial Ethernet PHY  Ethernet  Not Available View Design Kits & Evaluation Modules
TLV803  3-pin voltage supervisor (reset IC) with active-low & open-drain reset  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2041B  Single-Channel Current-Limited Power Distribution Switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS5430  5.5V to 36V Input, 3A, 500kHz Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TRS232E  Dual RS-232 Driver/Receiver With IEC61000-4-2 Protection  Interface  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DSD1791 Download Download
ISO1050 Download Download
Download Download
OMAP-L138 Download Download
Download -
OPA2134 Download -
Download Download
TFP410 Download -
TLK100 Download -
TLV803 Download -
TPS2041B Download -
Download -
Download -
TPS5430 Download Download
TRS232E Download Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 657 23 Jun 2015
Design files (7)
Title Type Size (KB) Date
ZIP 16814 02 Jul 2015
ZIP 4860 02 Jul 2015
PDF 617 02 Jul 2015
PDF 260 02 Jul 2015
ZIP 253 02 Jul 2015
PDF 241 02 Jul 2015
PDF 89 02 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles