C2000™ Solar DC/DC Converter with Maximum Power Point Tracking (MPPT)
TIDM-SOLAR-DCDC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design is a digitally-controlled, solar DC/DC converter with maximum power point tracking (MPPT), for use in central or string solar inverters. It is a companion to the TI Design TIDM-SOLAR-ONEPHINV, a grid-tied, single phase, DC/AC inverter. Together, the TIDM-SOLAR-DCDC and the TIDM-SOLAR-ONEPHINV comprise a complete solar inverter for central or string topologies. This solar DC/DC converter consists of a two-phase interleaved boost converter for MPPT and a resonant LLC converter with isolation. A C2000™ Piccolo™ TMS320F28035 microcontroller (MCU) is the digital controller for the complete DC/DC converter, executing high frequency control loops and maximum-power point tracking algorithms. This design achieves full-load efficiency of greater than 94 percent, which allows for more overall energy output from a solar installation and reduces detrimental heat generation in the converter.

Features
  • Implements a solar DC/DC converter with maximum power point tracking (MPPT). The DC/DC converter consists of a two-phase interleaved boost converter for maximum power point tracking and a resonant LLC converter with isolation.
  • C2000™ Piccolo™ TMS320F28035 microcontroller (MCU) serves as a high-performance controller for the complete DC/DC converter, executing high-frequency control loops to control the power stages and compute maximum power point algorithms.
  • Supports input panel voltages of 200V to 300V and an output of 400VDC, rated up to 500W.
  • Greater than 94 percent peak efficiency allows for more overall energy output from a solar installation and reduces detrimental heat generation in the converter.
  • Solar and digital power software libraries provide code-optimized building blocks to implement a variety of power topologies and algorithms such as MPPT and Software Phase Locked Loops (PLL), perfect for designing customized solar inverter solutions.
  • Fully-functional evaluation board includes software, hardware design files, quick-start graphical interface and step-by-step documentation.

NOTE: Software for this board is located inside the controlSUITE™ software package. Download controlSUITE. Once installed, navigate to "High-voltage Solar Maximum Power Point Tracking Development Kit" under the Development Tools -> Solar section.


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  

Solar Inverter Systems Made Simple Training Series

Watch this training series to solve your solar inverter design system challenges.




Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDSHVMPPTKIT :
High Voltage Isolated Solar MPPT Development Kit

$699.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (13)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7240C  Quad-channel, 4/0, 25-Mbps digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7242A  Quad-channel, 2/2, 1-Mbps digital isolator  Isolation  Not Available Not Available
ISO7242C  Quad-channel, 2/2, 25-Mbps digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
OPA365  2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
PTH08080W  2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G17  Dual Schmitt-Trigger Buffer  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G74  Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28035  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TPS730  200-mA, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS795  500-mA, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS799  200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Non-inverting 4-A/4-A dual-channel low side gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC27324-Q1  Automotive non-inverting 4-A/4-A dual-channel low side gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7240C Download Download
ISO7242A Download
ISO7242C Download Download
OPA365 Download Download
Download Download
PTH08080W Download -
Download -
SN74LVC2G17 Download
Download Download
Download
Download
Download -
SN74LVC2G74 Download Download
Download Download
Download -
TMS320F28035 Download Download
Download Download
Download Download
TPS730 Download Download
Download Download
TPS795 Download
Download
TPS799 Download
UCC27324 Download Download
Download Download
Download -
Download Download
UCC27324-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (3)
Title Type Size (KB) Date
PDF 2037 08 Sep 2014
PDF 142 08 Sep 2014
PDF 2085 03 Sep 2014
Design files (5)
Title Type Size (KB) Date
ZIP 341 17 Jun 2014
ZIP 100 17 Jun 2014
PDF 102 17 Jun 2014
PDF 584 17 Jun 2014
PDF 220 17 Jun 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles