PTH08080W 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module | TI.com

PTH08080W
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module

 

Recommended alternative parts

  • LMZ31704  -  While the PTH08080W is still active and fully supported, the LMZ31704 is offered in a smaller over-molded QFN-style power module.

Description

The PTH08080W is a highly integrated, low-cost switching regulator module that delivers up to 2.25 A of output current. The PTH08080W sources output current at a much higher efficiency than a TO-220 linear regulator IC, thereby eliminating the need for a heat sink. Its small size (0.5 × 0.6 in) and flexible operation creates value for a variety of applications.

The input voltage range of the PTH08080W is from 4.5 V to 18 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH08080W can step down to voltages as low as 0.9 V from a 5-V input bus, with less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 5.5 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit, overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. This product is available in both through-hole and surface-mount package options, including tape and reel.

Features

  • Up to 2.25-A Output Current at 85°C
  • 4.5-V to 18-V Input Voltage Range
  • Wide-Output Voltage Adjust (0.9 V to 5.5 V)
  • Efficiencies Up To 93%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temperature Range: –40°C to 85°C
  • Surface-Mount Package
  • Safety Agency Approvals: UL/CUL 60950, EN60950

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Regulated outputs (#) Package size: mm2:W x L (PKG) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Type
PTH08080W Order now 2.25     4.5     18     0.9     5.5     Fixed     Enable
Tracking    
1     5Surface Mount Module: 223 mm2: 13.72 x 16.25 (Surface Mount Module | 5)
5Through-Hole Module: 223 mm2: 13.72 x 16.25 (Through-Hole Module | 5)    
Buck     -40 to 85     100     Surface Mount Module | 5
Through-Hole Module | 5    
Module