Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes

(ACTIVE) TIDM-TM4C129XGATEWAY

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

A system example demonstrating how to build a secure cloud-connected IoT gateway allowing access and control of the multiple wireless nodes.  The reference design utilizes the TM4C12x, TM4C123x, TRF7970A and RF430CL330H, as well as the SimpleLink™ Wi-Fi® CC3100, Bluetooth® low energy CC2650 and Sub-1GHz CC1310 wireless microcontrollers (MCUs) development hardware and software suite for ease of development and quick time to market.

Features
  • Exosite-based secure cloud connected mid-range multi-protocol IoT gateway solution using TM4C129Ex MCU, which connects Wi-Fi, Bluetooth low energy  and Sub 1-GHz-based nodes to the cloud
  • Supported nodes include Wi-Fi-based stepper motor control, Bluetooth low energy SensorTag, Bluetooth low energy slave node and Sub-1 GHz slave nodes
  • Connection between nodes and gateway using NFC-based secure out-of-band pairing. Secure data communication between nodes and gateway using hardware crypto blocks
  • Secure cloud connection using TI-RTOS NDK and WolfSSL stack
  • TI-RTOS is used for task scheduling and peripheral access

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (13)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC1310  SimpleLink™ Sub-1 GHz Ultra-Low Power Wireless Microcontroller  Sub-1 GHz  Sample & Buy View Design Kits & Evaluation Modules
CC2650  SimpleLink multi-standard 2.4 GHz ultra-low power wireless MCU  Multi-Standard  Sample & Buy View Design Kits & Evaluation Modules
CC3100  SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications  Wi-Fi  Sample & Buy View Design Kits & Evaluation Modules
DRV8833  2A Low Voltage Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl)  Stepper Drivers  Sample & Buy View Design Kits & Evaluation Modules
RF430CL330H  Dynamic Dual Interface NFC Transponder  Wireless Connectivity  Sample & Buy View Design Kits & Evaluation Modules
TM4C123GH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation  Sample & Buy View Design Kits & Evaluation Modules
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation  Sample & Buy View Design Kits & Evaluation Modules
TPD4S012  4-Channel USB ESD Solution with Power Clamp  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2052  0.7A, 2.7-5.5V Dual (1In/ 2Out) Hi-Side MOSFET, Fault Report, Act-High Enable  USB Power and Charging Port Controllers  Sample & Buy Not Available
TPS736  Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS737  Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS796  Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TRF7970A  Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC  Wireless Connectivity  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3350 15 Sep 2016 1,480
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 1308 05 Oct 2016 225
ZIP 5978 05 Oct 2016 159
ZIP 2508 05 Oct 2016 237
ZIP 394 05 Oct 2016 126
PDF 430 05 Oct 2016 97
ZIP 881 05 Oct 2016 1,102
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design  TIDM-TM4C123XSUB1GHZ  TI Designs

Design Kits & Evaluation Modules (9)

Name Part Number Tool Type
EM Adapter BoosterPack  BOOST-CCEMADAPTER  Daughter Cards 
SimpleLink™ CC2650 Evaluation Module Kit  CC2650EMK  Daughter Cards 
SimpleLink™ Sub-1 GHz CC1310 Evaluation Module Kit  CC1310EMK  Daughter Cards 
ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit  EK-TM4C123GXL  Evaluation Modules & Boards 
ARM® Cortex®-M4F-Based MCU TM4C129E Crypto Connected LaunchPad™ for IoT Applications  EK-TM4C129EXL  Evaluation Modules & Boards 
DRV8833 Evaluation Module  DRV8833EVM  Evaluation Modules & Boards 
Dynamic Dual Interface NFC Transponder Booster Pack  DLP-RF430BP  Evaluation Modules & Boards 
NFC Transceiver Booster Pack  DLP-7970ABP  Evaluation Modules & Boards 
SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module  CC3100BOOST  Evaluation Modules & Boards 


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki