TIPD160

Digitally Tunable MDAC Based State Variable Filter Reference Design

TIPD160

Design files

Overview

This MDAC based state variable filter offers highly accurate digital tuning of gain, center/cut off frequency, and quality factor. This circuit provides three separate filter outputs: low pass, band pass, and high pass that can be accessed simultaneously.  This circuit is suitable for a broad range of applications requiring accurate digital filter tuning from audio to industrial and more!

Features
  • Contains Theory, Component Selection, TINA-TI Simulation, Measured Results, PCB Layout, Modifications
  • Digitally tunable high, band, or low pass filter
    • Gain range -53.13 dB to 6.01 dB
    • Frequency range 1.99 Hz to 28.76 kHz
    • Quality factor range 0.46 to 2.14
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDC710.ZIP (2108 K)

Detailed schematic diagram for design layout and components

TIDRBE7.PDF (193 K)

Detailed schematic diagram for design layout and components

TIDRBE8.PDF (185 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC711.ZIP (1823 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Precision DACs (≤10 MSPS)

DAC881216-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA277Dual, 36-V, 10µV offset, 0.1µV/˚C drift, bipolar, operational amplifier

Data sheet: PDF | HTML

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide Digitally Tunable MDAC-Based State Variable Filter Reference Design (TIPD160) Sep. 19, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos