SIMPLELINK-ZIGBEE-SDK-PLUGIN_2.20.00.06

Release Date:  10 Jul 2018

This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Product downloads

  • Download requires export approval (1 minute)
  Title Version Description Size
SimpleLink Zigbee Plugin Installers
Windows Installer for SimpleLink Zigbee SDK Plugin 2.20.00.06 Link to Windows Installer for SimpleLink Zigbee SDK Plugin 34491 K
Zigbee Plugin Documentation
Documentation Overview 2.20.00.06 SimpleLink Zigbee SDK Plugin Documentation
TI Resource Explorer 2.20.00.06 SimpleLink Zigbee SDK Plugin in Cloud TI Resource Explorer

What's New?

  • Added support for CC1352R1 and CC1352P-2 (with 2.4GHz PA) devices
  • Added support for IAR IDE

Release Information

The SimpleLink Zigbee SDK is a plugin for the SimpleLink CC26X2 and CC13X2 SDKs. This plugin provides Z-Stack enabling development of Zigbee 3.0 specification based products. Z-Stack is TIs Zigbee 3.0 compliant protocol suite for the CC26X2 and CC13X2 devices. Z-Stack contained in this release is based on ZigBee 3.0 specification with the added benefit of running on top of TI-RTOS.

Version History

Support