Industry's First 4-Ch., 16-Bit, 1.5 GSPS DAC

DAC3484 Chip Photo

50% Lower Power than Competition while running 50% faster

The DAC34SH84 can update at 1.5GSPS and consumes just 362mW of power per channel– 50% lower than the closest competitive alternative while running 50% faster. The DAC-34SH84 is available in a 12mm x 12mm 196-ball BGA package. The 1.25GSPS DAC3484 is 25% faster, 40% smaller and 65% lower power than the next fastest 4-channel DAC in its class and consumes just 250mW of power per channel. The DAC3484 is available in a 9mm x 9mm 88-pin multi-row package.

That's High Performance Analog >> Your Way™.


Highest Speed, Lowest Power Interpolating DACs
Device DAC3484 DAC3482 DAC34SH84
Speed (MSPS) 1250 1250 1500
Resolution (bits) 16 16 16
Channels 4 2 4
Power/Ch. 250mW 400mW 362mW
Interpolation 1x-16x 1x-16x 1x-16x
Mixer 2x NCO 32-bit 1x NCO 32-bit 2x NCO 32-bit
NSD (dBc/Hz) 160 160 160
SFDR (dBc) 69 69 68
ACLR (dBc) 75 75 74
Input 1x 16-b LVDS 1x 16-b LVDS 2x 16-b LVDS
Max Input Rate (MSPS) 312.5 625 750
Package 9mm x 9mm 88Ld multi-row QFN 9mm x 9mm 88Ld multi-row QFN 12mm x 12mm 196 BGA
Datasheet Download PDF Download Download PDF Download Download PDF Download
Sample Order Evalation Module Order Order Evalation Module Order Order Evalation Module Order
EVM Order Evalation Module Order Order Evalation Module Order Order Evalation Module Order
enlarge Enlarge click to enlarge
 

In addition to the DAC3484 family, TI has a unique portfolio of DACs that are ideal for applications requiring exact frequency placement, superior linearity, noise crosstalk and PLL phase noise performance. To speed development time, TI’s high-speed DACs have a complete suite of development tools and a host of complementary ICs that allow for the rapid prototyping of space-efficient and high-performance signal chain solutions.


Small Form, LVDS Input Interpolating DACs
Device DAC3282 DAC3283
Speed (MSPS) 625 800
Resolution (bits) 16 16
Channels 2 2
Interpolation 2x 2x, 4x
Mixer Fdac/4, Fdac/2 Fdac/4, Fdac/2
SNR (dBc) 77 77
SFDR (dBc) *83 *89
ACLR (dBc) *81 **81
Input LVDS LVDS
Datasheet Download PDF Download Download PDF Download
Sample Order Evalation Module Order Order Evalation Module Order
EVM Order Evalation Module Order Order Evalation Module Order

* Fout =10 Mhz
** Single Carrier WCDMA Fout =153.6 Mhz

enlarge Enlargeclick to enlarge
 
CMOS Input Interpolating DACs
Device DAC5688 DAC5687
Speed (MSPS) 800 500
Resolution (bits) 16 16
Channels 2 2
Interpolation 2x, 4x, 8x 2x, 4x, 8x
Mixer 32-bit NCO 32-bit NCO (up to 320 MSPS)
SNR (dBc) 72 73
SFDR (dBc) 79 76
ACLR (dBc) *81 *78.4
Input CMOS CMOS
Datasheet Download PDF Download Download PDF Download
Sample Order Evalation Module Order Order Evalation Module Order
EVM Order Evalation Module Order Order Evalation Module Order
*Single Carrier WCDMA Fout = 70Mhz
enlarge Enlargeclick to enlarge
 
High-Speed DACs featuring GSPS LVDS inputs
Device DAC5682Z DAC5681Z DAC5681
Speed (MSPS) 1000 1000 1000
Resolution (bits) 16 16 16
Channels 2 1 1
Interpolation 2x, 4x 2x, 4x none
Mixer Fdac/4, Fdac/8 none none
SNR (dBc) 69 69 69
SFDR (dBc) 77 77 77
ACLR (dBc) *73 *73 *73
Input LVDS LVDS LVDS
Datasheet Download PDF Download Download PDF Download Download PDF Download
Sample Order Evalation Module Order Order Evalation Module Order Order Evalation Module Order
EVM Order Evalation Module Order Order Evalation Module Order Order Evalation Module Order
*Single Carrier WCDMA Fout = 180Mhz
enlarge Enlarge
 



video platform video management video solutions video player

Additional Tools

TI provides a variety of tools to assist designers. The tools below are particularly powerful in providing a flexible evaluation environment that will speed the prototyping process. TSW30H84 EVM Photo DAC3484 EVM TSW3070 TSW3070

Note: Altera FPGA EVMs with HSMC header directly connect to LVDS input DAC EVMs.

Application Notes
Guides
  • Analog Signal Chain Guide
    (pdf, 8.71 MB)
    Download
  • Communications Infrastructure Solutions Guide
    (pdf, 1.68 MB)
    Download
Communities



Back to top