ISO 26262 is a functional safety standard for automotive road vehicles which was published in November 2011. This standard is applied to electrical and electronic safety-related systems installed in production passenger vehicles with a maximum gross vehicle mass up to 3,500kg
Examples of target automotive applications needing to meet this standard include:
- Steering
- Braking and Chassis Control
- Transmission
- Powertrain
- HEV/EV Battery Management
- Advanced Driver Assistance Systems (ADAS)
- Body
SafeTI-26262 design packages for functional safety include components developed according to the ISO 26262:2011 standard targeting automotive safety integrity levels (ASILs) A to D. These design packages enable manufacturers of road vehicle electrical and electronic systems to achieve faster and easier system certification.
TI is a member of US and International working groups for ISO 26262. In addition, TI leads the ISO 26262 semiconductor subgroup.
TI Standards Compliance Certification for SafeTI-26262
| Assessor |
Product |
Assessment |
Certificate |
|
SafeTI Development Process for IEC 61508 and ISO 26262 Compliant Hardware Components |
IEC 61508 -1:2010; SIL 3
IEC 61508-2:2010; SIL3
ISO 26262-2:2011; ASIL D
ISO 26262-5:2011; ASIL D |
Q4B 13 03 84071 001 |
Products & Applications
For SafeTI-26262 products, component level ASIL capability is noted. Achieved ASIL per safety goal will vary based on customer implementation. Products from other SafeTI categories which are not compliant to ISO 26262 may be usable as QM components in ISO 26262 compliant system designs. Determination of suitability for use in ISO 26262 system designs is the responsibility of the system designer.
Complementary Tools & Software*
GUI-based Code Generation Tools

|
 |
HALCoGen
- GUI to configure peripherals, interrupts, clocks, and other MCU parameters
- GUI to configure peripheral init and driver code
- Import into CCS and KEIL IDEs
- Quick start for new projects
|
AUTOSAR MCAL and BSW

|
 |
- Vector MICROSAR Safe
- MICROSAR Safe with features supporting ASIL D systems
- Safe AUTOSAR packages from TTTech/Vector
- Elektrobit tresos
- Services and project support for up to ASIL D systems
- TI MCAL for AUTOSAR 4.0
|
* Contact tool/software provider for details on establishing suitability for use in ISO 26262 compliant products
System Diagrams

Enlarge |