|
|
SafeTI™–61508
 |
IEC 61508 is a functional safety standard for Electrical/Electronic/Programmable Electronic (E/E/PE) Systems. This standard is a basic safety publication, which means it is to be applied to any safety related E/E/PE system unless a specific end-equipment level standard exists. IEC 61508 forms the foundation for many IEC and ISO end equipment-level functional safety standards for industrial process, industrial machinery, medical and a variety of other industries.
Examples of these applications include:
- Industrial
- Controllers
- Remote input/output
- Human machine interface (HMI)
- Safety and shutdown systems
- Turbine control
- Chemical Processes
|
|
- Railway
- Train control
- Signaling
- Braking
- Medical
- Infusion pumps
- Respirators and ventilators
|
SafeTI-61508 design packages for functional safety include components developed as compliant items to IEC 61508:2010 targeting safety integrity levels (SILs) 1 to 3., which supports SIL levels from SIL-1 to SIL-3. These design packages enable manufacturers of E/E/PE systems to achieve faster and easier system certification. |
TI Standards Compliance Certification for SafeTI-61508
| Assessor |
Product |
Assessment |
Certificate |
|
SafeTI Development Process for IEC 61508 and ISO 26262 Compliant Hardware Components |
IEC 61508 -1:2010; SIL 3
IEC 61508-2:2010; SIL3
ISO 26262-2:2011; ASIL D
ISO 26262-5:2011; ASIL D |
Q4B 13 03 84071 001 |
|
TMS570LS20x/10x MCUs |
IEC 61508:2010 SIL 3 |
TI 1204073 C001 |
Products & Applications
For SafeTI-61508 products, component level SIL capability is noted. Achieved SIL per safety function will vary based on customer implementation. Products from other SafeTI categories which are not compliant to IEC 61508 may be usable as QM components in IEC 61508 compliant system designs. Determination of suitability for use in IEC 61508 system designs is the responsibility of the system designer.
Complementary Tools & Software*
GUI-based Code Generation Tools

|
 |
HALCoGen
- GUI to configure peripherals, interrupts, clocks, and other MCU parameters
- GUI to configure peripheral init and driver code
- Import into CCS and KEIL IDEs
- Quick start for new projects
|
Real Time Operating Systems

|
 |
- SAFERTOS: High Integrity Systems (Wittenstein)
- Available design pacakge for IEC 61508
- uC/OS: Micrium
- Available design package for IEC 61508
- ThreadX: Express Logic
- SCIOPTA: Sciopta
- RTOS Kernel for Cortex R5F products certified IEC 61508 SIL 3 capable by TÜV
|
* Contact tool/software provider for details on establishing suitability for use in IEC 61508 compliant products
|
| |
| |
|