SafeTI™ Applications *

  • + Alternative
    Energy

  • +Automotive & Transportation
  • +Household Appliances
  • +Industrial
  • +Medical
  • * These applications reference system block diagram, which are examples only. The designs shown are not warranted to comply with any specific functional, safety, or security standard.
Make the world safer
Make the world safer Hercules ARM Safety MCU platform for safety-critical applications.

Download the Hercules ARM Safety MCU selection guide
Download the Hercules ARM Safety MCU selection guide Over 20 years of safety-critical system expertise, industry collaboration and proven hardware.

 

SafeTI™ system design packages for functional safety help designers meet industry standard safety requirements and manage both systematic and random failures. Using SafeTI components makes it easier for customers to achieve safety certification and get to market quickly with their safety-critical systems which are pervasive in our world today.

Learn More



Click diagram to enlarge
enlargeEnlarge

TI's SafeTI™ Functional Safety system design packages for functional safety

Click diagram to enlarge
enlargeEnlarge

  • SafeTI-61508 products are developed as compliant items to the IEC 61508:2010 standard.
  • SafeTI-26262 products are developed as compliant components to the ISO 26262:2011 standard.
  • SafeTI-60730 software libraries are developed to support compliance to the IEC 60730:2008 standard.
  • SafeTI-QM products are not directly compliant at component level to functional safety standards but include features attractive for use in standard compliant system designs.

SafeTI Products

The following table lists currently available SafeTI products.

Product Type Product Name SafeTI-61508 SafeTI-26262 SafeTI-60730 SafeTI-QM
Microcontrollers TMS470M06x No No No Yes
TMS470M04x/03x No No No Yes
TMS570LS20x/10x Yes No No Yes
TMS570LS31x/21x Yes Yes No No
TMS570LS12x/11x Yes Yes No No
TMS570LS04x/03x Yes Yes No No
RM48x Yes No No No
RM46x Yes No No No
RM42x Yes No No No
TMS320F28M35x Yes No No No
TMS320F2802x No No Yes No
TMS320F2803x No No Yes No
TMS320F2805x No No Yes No
TMS320F2806x No No Yes No
TMS320F2833x No No Yes No
TMS320C2823x No No Yes No
TMS320C2834x No No Yes No
Power Management TPS65381 Yes Yes N/A No
TPS54310 No No N/A Yes
TPS54610 No No N/A Yes
Motor Drivers DRV3201 Yes Yes N/A No
CAN Transceiver SN65HVDA1040 No No N/A Yes
SN65HVDA1050 No No N/A Yes
SN65HVDA1054x No No N/A Yes
SN65HVD251 No No N/A Yes
Power and Sensor Interface ASSP TPIC7218 No No N/A Yes
Sensor Signal Conditioner PGA400 No No N/A Yes

Standards Compliance Certifications for SafeTI Products

Select SafeTI products and processes have been assessed and certified compliant by 3rd party assessors.

Assessor Product Assessment Certificate
UL logo   Click diagram to enlarge
enlargeEnlarge
  Click diagram to enlarge
enlargeEnlarge
TMS320F2805x
TMS320F2802x
TMS320F2803x
TMS320F2806x
TMS320F2833x
TMS320C2823x
IEC 60730 20130412-E352502 and 20130415-E352502
Click diagram to enlarge   Click diagram to enlarge
enlargeEnlarge
TMS570LS20x/10x MCUs IEC 61508:2010 SIL 3 TI 1204073 C001


Learn more
  Click diagram to enlarge
enlargeEnlarge
SafeTI Development Process for IEC 61508 and ISO 26262 Compliant Hardware Components IEC 61508 -1:2010; SIL 3
IEC 61508-2:2010; SIL3
ISO 26262-2:2011; ASIL D
ISO 26262-5:2011; ASIL D
Q4B 13 03 84071 001

Technical Documents

TI’s SafeTI Technical documentation decrease development and certification time.  There are four types of documents available for SafeTI products: Safety Manual, Safety Analysis Report Summary, Detailed Safety Analysis Report, and Safety Report

The Safety Manual summarizes the product safety architecture and recommended usage.

The Safety Analysis Report Summary provides summary safety analysis data including safety metrics calculated at the component level for targeted functional safety standards.

The Detailed Safety Analysis Report provides detailed safety analysis data including safety metrics calculated at the sub-component level for targeted functional safety standards. This report also includes tools to calculate safety metrics tailored for a customer's specific implementation of the SafeTI product.

The Safety Report includes a summary of compliance to the targeted standards as well as the results of any completed assessment or certification activities.

A full list of available safety documents can be found in each product's TI.com product page. Examples of SafeTI documents include:

Videos

Video Platform Video Management Video system design packages for functional safety Video Player {SEO}