Human machine interface (HMI)
Design advanced human machine interface (HMI) applications with our Arm®-based microprocessor solutions and analog integrated circuits
Why choose TI for your next HMI design?
Harness our hardware accelerators
Our dedicated hardware accelerators for video, graphics and security handle high-processing tasks, while our Arm processor core provides the right bandwidth for your applications.
Operate at low power
Operate your HMI system with the lowest power dissipation. Our active and low-power-mode systems on a chip simplify your thermal management designs.
Leverage our support ecosystem
Explore our broad range of system and software solutions for fast evaluation, along with an extensive partner networ and our TI E2E™ design support forums.
Engineering smarter HMI designs
Advanced display capabilities
HMI systems are evolving from simple panels to intelligent systems, using edge processing for advanced functions. The challenges include balancing power with performance, creating efficient designs with ultra-low-power modes, and including smart connectivity and versatile display support.
Our scalable AM6x processors support these challenges, offering efficient edge processing and reducing power consumption to support battery- and power-efficient applications. The AM6x family paves the way for revolutions in HMI products such as voice-activated monitors and gesture-controlled panels.
Three key considerations for the next generation of HMI (Rev. A)
Enabling Low Power Embedded Systems With AM62x Processors
Design gallery
Secure your HMI system designs
Next-generation HMI systems require advanced security features such as secure boot and software updates, network and external memory protection, debugging security, and device ID and key handling.
Our microprocessors integrate a rich set of hardware security features for advanced speeds and higher security levels compared to software with cryptographic acceleration, trusted execution environments or on-the-fly encryption.
Secure Boot on embedded Sitara™ processors (Rev. A)
Building your application with security in mind (Rev. E)
HMI and programmable logic controller communication
Real-time communication interfaces such as Profinet and EtherCAT enable precise, time-sensitive communication between programmable logic controllers and input/output modules. By combining real-time Arm® cores and programmable real-time logic into one package, our multicore processors offer the right combination of high performance and general-purpose processing. The programmable real-time unit industrial communication subsystem (PRU-ICSS) supports most industrial communication protocols as well as Time-Sensitive Network (TSN), along with the ability to handle gigabit speeds.
How and Why to Use the DP83826 for EtherCAT® Applications (Rev. C)
Industrial Communication Protocols Supported on TI Processors and MCUs (Rev. F)
Time Sensitive Networking for Industrial Automation (Rev. C)
Optimized video pipeline
Augmented reality demands for real-time processing of one or more incoming camera streams include pre-processing and analysis; graphic overlay; post-processing; and the output to one or more high-resolution displays, with the option to encode and send the video output stream to a remote location.
Our microprocessors offer graphic, vision pre-processing, depth/motion perception, H.264/H.265 video codec and custom accelerators to offload the Arm cores and keep power requirements at a minimum.
Design & development resources
AM62x starter kit evaluation module with PMIC
The AM62x starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM62x system-on-a-chip (SoC). AM62x processors are comprised of a quad-core 64-bit Arm® Cortex®-A53 microprocessor, single-core Arm®-Cortex®R5F microcontroller (MCU) (...)
Altia® GUI development software for AM62x Sitara™ processors
Altia specializes in graphical user interface (GUI) development software and services for production-embedded displays. Designed into over 100-million devices worldwide, Altia is used by companies in the automotive, medical, consumer electronics and industrial device industries for getting (...)
AM62x power-estimation tool (PET)
The AM62x power-estimation tool (PET) spreadsheet allows the user to calculate power consumption estimates based on measured and simulated data. Estimates are provided as is and are not ensured within a specified precision. Power consumption depends on electrical parameters, silicon process (...)