Wi-Fi 6, also known as 802.11ax, is the latest generation of Wi-Fi technology. It offers several improvements over its predecessors, Wi-Fi 5 (802.11ac), such as better performance in congested environments, lower latency, and higher power efficiency. These improvements are possible through new features like Orthogonal Frequency Division Multiple Access (OFDMA) and Target Wake Time (TWT). Wi-Fi 6's ability to handle a high density of connected devices with reduced latency and interference makes it an ideal solution for the expanding IoT landscape, enabling seamless integration and performance.

Why choose TI for Wi-Fi 6?

Optimized feature support for IoT
Flexible device architecture
Designed with the future in mind
Advanced security features

TI Wi-Fi® 6


Video

Simplifying IoT with TI Wi-Fi 6

Introducing the CC33xx family of Wi-Fi devices, designed with affordability and reliability in mind to help you connect more IoT applications. 

How little-known capabilities of Wi-Fi®︎ 6 help connect IoT devices

Read how Wi-Fi 6 uses features such as Orthogonal Frequency Division Multiple Access (OFDMA), BSS Coloring, and Target Wake Time (TWT) to increase power efficiency, while having better performance in congested environments and reducing latency wireless embedded systems in the IoT space.

Wi-Fi 6 capabilities

While Wi-Fi 6 is known for its high-throughput capabilities, there are several features that also bring benefits to IoT applications in the areas of new spectrum, advanced security, power reduction and latency management. Watch the video to learn more about the capabilities of Wi-Fi 6.
Evaluierungsplatine

Plug-In-Modul für SimpleLink™ CC3351 Dualband Wi-Fi 6 und energieeffizientes Bluetooth® BoosterPack™

Die SimpleLink™-CC3351-Dual-Band-Wi-Fi-6- (2,4 GHz und 5 GHz) und Bluetooth®-Low-Energy-Bausteine ermöglichen erschwingliche, zuverlässige und sichere Konnektivität in Embedded-Anwendungen mit einem Prozessor-Host unter Linux® oder einem MCU-Host unter RTOS. Die neuen Dual-Band-Wi-Fi-Funktionen (...)

Featured products

CC3301AKTIV

SimpleLink™-Companion-IC (2,4 GHz) mit Wi-Fi® 6 und Bluetooth® Low Energy

CC3301MODAKTIV

SimpleLink™ Wi-Fi 6- und Bluetooth® Low Energy-Companion-Modul

CC3551EAKTIV

SimpleLink™ Drahtlos-MCU mit Dualband (2,4 GHz und 5 GHz), Wi-Fi® 6 und Bluetooth® Low Energy

CC3351AKTIV

SimpleLink™ Companion IC mit Dualband (2,4 GHz und 5 GHz), Wi-Fi® 6 und Bluetooth® Low Energy

CC3501EAKTIV

SimpleLink™-Drahtlos-MCU (2,4 GHz) mit Wi-Fi® 6 und Bluetooth® Low Energy