Short transport test patterns send a predefined octet format that repeats every frame. The short transport test patterns for each JMODE are defined in this section.
Table 8-38 Short Transport Test Pattern for JMODE 0OCTET | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|
NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
---|
D0 | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T |
D1 | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T |
D2 (Dual or Quad only) | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T |
D3 (Dual or Quad only) | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T |
D4 (Quad only) | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T |
D5 (Quad only) | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T |
D6 (Quad only) | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T |
D7 (Quad only) | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T |
Table 8-39 Short Transport Test Pattern
for JMODE 1
OCTET |
0 |
1 |
NIBBLE |
0 |
1 |
2 |
3 |
D0 |
0xF01 |
0xF |
D1 |
0x02 |
0xE1 |
D2 (Dual or Quad only) |
0x1 |
0xE12 |
D3 (Quad only) |
0xD21 |
0xD |
D4 (Quad only) |
0x22 |
0xC3 |
D5 (Quad only) |
0x1 |
0xC32 |
Table 8-40 Short Transport Test Pattern for JMODE 2OCTET | 0 |
---|
NIBBLE | 0 | 1 |
---|
D0 | 0x01 |
D1 (Dual or Quad only) | 0x11 |
D2 (Quad only) | 0x21 |
D3 (Quad only) | 0x31 |
Table 8-41 Short Transport Test Pattern
for JMODE 3
OCTET |
0 |
1 |
2 |
3 |
4 |
NIBBLE |
0 |
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
D0 |
0x301 |
0x302 |
0x303 |
0x304 |
D1 (Dual or Quad only) |
0x211 |
0x212 |
0x213 |
0x214 |
D2 (Quad only) |
0x121 |
0x122 |
0x123 |
0x124 |
D3 (Quad only) |
0x031 |
0x032 |
0x033 |
0x034 |
Table 8-42 Short Transport Test Pattern
for JMODE 4
OCTET |
0 |
1 |
NIBBLE |
0 |
1 |
2 |
3 |
D0 |
0xF01 |
0xE |
D1 (Dual or Quad only) |
0x11 |
0xD2 |
D2 (Quad only) |
0x1 |
0xC31 |
Table 8-43 Short Transport Test Pattern for JMODE 5OCTET | 0 | 1 |
---|
NIBBLE | 0 | 1 | 2 | 3 |
---|
D0 | 0x01 | 0x11 |
D1 (Quad only) | 0x21 | 0x31 |
Table 8-44 Short Transport Test Pattern
for JMODE 6
OCTET |
0 |
1 |
NIBBLE |
0 |
1 |
2 |
3 |
D0 |
0xF01 |
0xF |
D1 |
0x02 |
0xE1 |
D2 (Dual or Quad only) |
0x1 |
0xE12 |
D3 (Quad only) |
0xD21 |
0xD |
D4 (Quad only) |
0x22 |
0xC3 |
D5 (Quad only) |
0x1 |
0xC32 |
Table 8-45 Short Transport Test Pattern for JMODE 7OCTET | 0 |
---|
NIBBLE | 0 | 1 |
---|
D0 | 0x01 |
D1 (Dual or Quad only) | 0x11 |
D2 (Quad only) | 0x21 |
D3 (Quad only) | 0x31 |
Table 8-46 Short Transport Test Pattern for JMODE 8OCTET | 0 | 1 | 2 |
---|
NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 |
---|
D0 | 0xF01 | 0xF02 |
D1 (Dual or Quad only) | 0xE11 | 0xE12 |
D2 (Quad only) | 0xD21 | 0xD22 |
D3 (Quad only) | 0xC31 | 0xC32 |
Table 8-47 Short Transport Test Pattern for JMODE 9OCTET | 0 |
---|
NIBBLE | 0 | 1 |
---|
D0 | 0x01 |
D1 | 0x02 |
D2 (Dual or Quad only) | 0x11 |
D3 (Dual or Quad only) | 0x12 |
D4 (Quad only) | 0x21 |
D5 (Quad only) | 0x22 |
D6 (Quad only) | 0x31 |
D7 (Quad only) | 0x32 |
Table 8-48 Short Transport Test Pattern for JMODE 10OCTET | 0 | 1 | 2 | 3 | 4 |
---|
NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
---|
D0 | 0x301 | 0x302 | 0x303 | 0x304 |
D1 | 0x211 | 0x212 | 0x213 | 0x214 |
D2 (Dual or Quad only) | 0x121 | 0x122 | 0x123 | 0x124 |
D3 (Dual or Quad only) | 0x031 | 0x032 | 0x033 | 0x034 |
D4 (Quad only) | 0x341 | 0x342 | 0x343 | 0x344 |
D5 (Quad only) | 0x251 | 0x252 | 0x253 | 0x254 |
D6 (Quad only) | 0x161 | 0x162 | 0x163 | 0x164 |
D7 (Quad only) | 0x071 | 0x072 | 0x073 | 0x074 |
Table 8-49 Short Transport Test Pattern
for JMODE 11
OCTET |
0 |
1 |
2 |
3 |
4 |
5 |
6 |
7 |
NIBBLE |
0 |
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
12 |
13 |
14 |
15 |
D0 |
0xF01 |
0xF02 |
0xF03 |
0xF04 |
0xF05 |
T |
D1 |
0xE11 |
0xE12 |
0xE13 |
0xE14 |
0xE15 |
T |
D2 |
0xD21 |
0xD22 |
0xD23 |
0xD24 |
0xD25 |
T |
D3 |
0xC31 |
0xC32 |
0xC33 |
0xC34 |
0xC35 |
T |
D4 (Dual only) |
0xB41 |
0xB42 |
0xB43 |
0xB44 |
0xB45 |
T |
D5 (Dual only) |
0xA51 |
0xA52 |
0xA53 |
0xA54 |
0xA55 |
T |
D6 (Dual only) |
0x961 |
0x962 |
0x963 |
0x964 |
0x965 |
T |
D7 (Dual only) |
0x871 |
0x872 |
0x873 |
0x874 |
0x875 |
T |
Table 8-50 Short Transport Test Pattern for JMODE 12OCTET | 0 |
---|
NIBBLE | 0 | 1 |
---|
D0 | 0x01 |
D1 | 0x02 |
D2 | 0x03 |
D3 | 0x04 |
D4 (Dual only) | 0x11 |
D5 (Dual only) | 0x12 |
D6 (Dual only) | 0x13 |
D7 (Dual only) | 0x14 |
Table 8-51 Short Transport Test Pattern
for JMODE 13
OCTET |
0 |
1 |
2 |
3 |
4 |
NIBBLE |
0 |
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
D0 |
0x301 |
0x302 |
0x303 |
0x304 |
D1 |
0x211 |
0x212 |
0x213 |
0x214 |
D2 |
0x121 |
0x122 |
0x123 |
0x124 |
D3 |
0x031 |
0x032 |
0x033 |
0x034 |
D4 (Dual only) |
0x341 |
0x342 |
0x343 |
0x344 |
D5 (Dual only) |
0x251 |
0x252 |
0x253 |
0x254 |
D6 (Dual only) |
0x161 |
0x162 |
0x163 |
0x164 |
D7 (Dual only) |
0x071 |
0x072 |
0x073 |
0x074 |
Table 8-52 Short Transport Test Pattern for JMODE 14OCTET | 0 | 1 | 2 |
---|
NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 |
---|
D0 | 0xF01 | 0xF02 |
D1 | 0xE11 | 0xE12 |
D2 (Dual or Quad only) | 0xD21 | 0xD22 |
D3 (Dual or Quad only) | 0xC31 | 0xC32 |
D4 (Quad only) | 0xB41 | 0xB42 |
D5 (Quad only) | 0xA51 | 0xA52 |
D6 (Quad only) | 0x961 | 0x962 |
D7 (Quad only) | 0x871 | 0x872 |
Table 8-53 Short Transport Test Pattern for JMODE 15OCTET | 0 | 1 | 2 |
---|
NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 |
---|
D0 | 0xF01 | 0xF02 |
D1 | 0xE11 | 0xE12 |
D2 | 0xD21 | 0xD22 |
D3 | 0xC31 | 0xC32 |
D4 (Dual only) | 0xB41 | 0xB42 |
D5 (Dual only) | 0xA51 | 0xA52 |
D6 (Dual only) | 0x961 | 0x962 |
D7 (Dual only) | 0x871 | 0x872 |