SBAS774B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIL0THH[7:0] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIL0THH[15:8] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIL0THL[7:0] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIL0THL[15:8] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIL1THH[7:0] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIL1THH[15:8] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIL1THL[7:0] | |||||||
R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FIL1THL[15:8] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | FIL0THH FIL0THL FIL1THH FIL1THL | R/W | 0h | Comparison thresholds for the crossing detector counter. This threshold is 16 bits in 2.14 signed notation. A value of 1 (4000h) corresponds to 100% crossings, a value of 0.125 (0800h) corresponds to 12.5% crossings. |