SBAS774B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
The ADC32RF8x consumes approximately 6.6 W of power when both channels are active with a divide-by-4 complex output. When different DDC options are used, the power consumption on the DVDD supply changes by a small amount but remains unaffected on other supplies. In the applications requiring just one channel to be active, channel A must be chosen as the active channel and channel B can be powered down. Power consumption reduces to approximately 4 W in single-channel operation with a divide-by-4 option at a 2949.12-MSPS device clock rate.
Table 9-3 shows power consumption in different DDC modes for dual-channel and single-channel operation.
| DECIMATION OPTION | ACTIVE CHANNEL | ACTIVE DDC | AVDD19 (mA) | AVDD (mA) | DVDD (mA) | TOTAL POWER (mW) |
|---|---|---|---|---|---|---|
| Divide-by-4 | Channels A, B | Single | 1777 | 970 | 1785 | 6545 |
| Divide-by-8 | Channels A, B | Dual | 1777 | 973 | 1960 | 6749 |
| Divide-by-8 | Channels A, B | Single | 1777 | 973 | 1730 | 6485 |
| Divide-by-16 | Channels A, B | Dual | 1777 | 972 | 1971 | 6761 |
| Divide-by-16 | Channels A, B | Single | 1777 | 972 | 1705 | 6455 |
| Divide-by-24 | Channels A, B | Dual | 1771 | 975 | 1938 | 6715 |
| Divide-by-24 | Channels A, B | Single | 1771 | 972 | 1667 | 6400 |
| Divide-by-32 | Channels A, B | Dual | 1768 | 972 | 1835 | 6587 |
| Divide-by-32 | Channels A, B | Single | 1768 | 970 | 1574 | 6285 |
| Divide-by-4 | Channel A | Single | 961 | 796 | 1096 | 4002 |
| Divide-by-8 | Channel A | Dual | 961 | 790 | 1168 | 4078 |
| Divide-by-8 | Channel A | Single | 961 | 786 | 1047 | 3934 |
| Divide-by-16 | Channel A | Dual | 961 | 789 | 1172 | 4081 |
| Divide-by-16 | Channel A | Single | 961 | 786 | 1045 | 3932 |
| Divide-by-24 | Channel A | Dual | 958 | 785 | 1155 | 4051 |
| Divide-by-24 | Channel A | Single | 958 | 787 | 1016 | 3894 |
| Divide-by-32 | Channel A | Dual | 956 | 788 | 1104 | 3992 |
| Divide-by-32 | Channel A | Single | 956 | 786 | 978 | 3845 |