SBAS988 November 2023 ADC34RF55
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
NSD | Noise Spectral Density | fIN = 900 MHz, AIN = -20 dBFS no averaging |
–155.6 | dBFS/Hz | ||
fIN = 900 MHz, AIN = -20 dBFS 2x averaging |
–158.1 | |||||
NF | Noise Figure | fIN = 900 MHz, Ain = -20 dBFS, no averaging | 20.2 | dB | ||
fIN = 900 MHz, Ain = -20 dBFS, 2x averaging | 19.8 | dB | ||||
SNR | Signal-to-noise ratio no averaging (DDC bypass characterization mode) |
fIN = 100 MHz | 62.1 | dBFS | ||
fIN = 500 MHz | 61.8 | |||||
fIN = 900 MHz | 61.7 | |||||
fIN = 900 MHz, Ain = -20 dBFS | 63.8 | |||||
fIN = 1.8 GHz | 61.1 | |||||
fIN = 2.4 GHz | 60.2 | |||||
Signal-to-noise ratio no averaging 8x complex decimation |
fIN = 500 MHz | 68.5 | ||||
fIN = 900 MHz | 68.0 | |||||
fIN = 900 MHz, Ain = -20 dBFS | 69.4 | |||||
fIN = 1.8 GHz | 66.6 | |||||
fIN = 2.4 GHz | 66.0 | |||||
Signal-to-noise ratio 2x averaging (DDC bypass characterization mode) |
fIN = 100 MHz | 63.6 | ||||
fIN = 500 MHz | 63.3 | |||||
fIN = 900 MHz | 63.5 | |||||
fIN = 900 MHz, Ain = -20 dBFS | 66.3 | |||||
fIN = 1.8 GHz | 62.7 | |||||
fIN = 2.4 GHz | 62.4 | |||||
Signal-to-noise ratio 2x averaging 8x complex decimation |
fIN = 500 MHz | 69.7 | ||||
fIN = 900 MHz | 68.0 | |||||
fIN = 900 MHz, Ain = -20 dBFS | 69.5 | |||||
fIN = 1.8 GHz | 67.4 | |||||
fIN = 2.4 GHz | 67.0 | |||||
SINAD(1) | Signal to noise and distortion ratio (DDC bypass characterization mode) |
fIN = 100 MHz | 58.2 | dBFS | ||
fIN = 500 MHz | 57.9 | |||||
fIN = 900 MHz | 55.8 | |||||
fIN = 1.8 GHz | 58.2 | |||||
fIN = 2.4 GHz | 54.8 | |||||
ENOB(1) | Effective number of bits (DDC bypass characterization mode) |
fIN = 100 MHz | 10.0 | Bits | ||
fIN = 500 MHz | 10.0 | |||||
fIN = 900 MHz | 10.0 | |||||
fIN = 1.8 GHz | 9.9 | |||||
fIN = 2.4 GHz | 9.7 | |||||
THD(1) | Total Harmonic Distortion (First five harmonics) (DDC bypass characterization mode) |
fIN = 100 MHz | 61 | dBc | ||
fIN = 500 MHz | 60 | |||||
fIN = 900 MHz | 57 | |||||
fIN = 1.8 GHz | 63 | |||||
fIN = 2.4 GHz | 57 | |||||
HD2(1) | Second Harmonic Distortion (DDC bypass characterization mode) |
fIN = 100 MHz | 61 | dBc | ||
fIN = 500 MHz | 66 | |||||
fIN = 900 MHz | 68 | |||||
fIN = 1.8 GHz | 66 | |||||
fIN = 2.4 GHz | 57 | |||||
HD3(1) | Third Harmonic Distortion (DDC bypass characterization mode) |
fIN = 100 MHz | 66 | dBc | ||
fIN = 500 MHz | 62 | |||||
fIN = 900 MHz | 57 | |||||
fIN = 1.8 GHz | 65 | |||||
fIN = 2.4 GHz | 64 | |||||
Non HD2,3(1) | Spur free dynamic range (excluding HD2 and HD3) (DDC bypass characterization mode) |
fIN = 100 MHz | 78 | dBFS | ||
fIN = 500 MHz | 75 | |||||
fIN = 900 MHz | 78 | |||||
fIN = 1.8 GHz | 76 | |||||
fIN = 2.4 GHz | 75 | |||||
IMD3(1) | Two tone inter-modulation distortion | f1 = 700 MHz, f2 = 800 MHz, AIN = -7 dBFS/tone | 72 | dBFS | ||
f1 = 1.5 GHz, f2 = 1.6 GHz, AIN = -7 dBFS/tone | 66 |