SBASAD1A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| INPUT or REFERENCE | |||
| INAP | 10 | I | Positive analog input, channel A |
| INAM | 11 | I | Negative analog input, channel A |
| INBP/NC | 14 | I | Positive analog input, channel B (NC on single channel device) |
| INBM/NC | 15 | I | Negative analog input, channel B (NC on single channel device) |
| VREF | 17 | I | 1.2V external voltage reference input. A 10μF and a 0.1μF ceramic bypass capacitor connected between VREF and GND pins and placed as close to the pins as possible is recommended when using external reference. Otherwise, connect to GND when using internal reference. |
| VCM | 7 | O | Common-mode voltage output to provide DC bias for the analog inputs, 1.25V |
| CLOCK | |||
| CLK | 8 | I | Sampling clock input for the ADC |
| CONFIGURATION | |||
| RESET | 9 | I | Hardware reset. Active high. This pin has an internal 60kΩ pull-down resistor. |
| SEN | 16 | I | Serial interface enable, Active low, internal 40kΩ pull-down resistor. |
| SCLK | 18 | I | Serial interface clock input, internal 40kΩ pull-down resistor. |
| SDIO | 19 | I/O | Serial interface data input and output, internal 40kΩ pull-down resistor. |
| ALERT | 20 | O | Digital window comparator status pin or over range alert. |
| DIGITAL INTERFACE | |||
| D0 | 4 | O | CMOS digital lane output data. |
| D1 | 3 | O | |
| D2 | 2 | O | |
| D3 | 1 | O | |
| D4 | 32 | O | |
| D5 | 31 | O | |
| D6 | 26 | O | |
| D7 | 25 | O | |
| D8 | 24 | O | |
| D9 | 23 | O | |
| D10 | 22 | O | |
| D11 | 21 | O | |
| DCLK | 30 | O | CMOS output for data bit clock. |
| DCLK/FCLK | 29 | O | Default is Inverse data bit clock for CMOS output data. Frame clock can be selected via SPI write |
| OEN/PD | 6 | I | Output data enable. This pin is active low with default 60kΩ pull-down. Can be configured as power down pin through SPI. |
| POWER SUPPLY | |||
| AVDD | 12, 13 | I | Analog 1.8V power supply |
| GND | PowerPAD™ | I | Analog Ground, 0V |
| IOVDD | 27 | I | 1.8V to 3.3V power supply for digital interface |
| DGND | 28 | I | Ground, 0V for digital interface |
OTHER | |||
| NC | 17 | N/A | No connection. Connect to ground |