SBASAD1A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| NSD | Noise Spectral Density | fIN = 10 MHz, AIN = -20 dBFS | -138.8 | dBFS/Hz | ||
| SNR | Signal to noise ratio, excluding DC, HD2 to HD5 | fIN = 1.1 MHz | 60.8 | dBFS | ||
| fIN = 5 MHz | 57 | 60.6 | ||||
| fIN = 10 MHz | 60.6 | |||||
| fIN = 20 MHz | 60.6 | |||||
| fIN = 40 MHz | 60.6 | |||||
| fIN = 70 MHz | 60.4 | |||||
| SINAD | Signal to noise and distortion ratio, excluding DC offset | fIN = 1.1 MHz | 58.5 | dBFS | ||
| fIN = 5 MHz | 58.9 | |||||
| fIN = 10 MHz | 59.1 | |||||
| fIN = 20 MHz | 59.1 | |||||
| fIN = 40 MHz | 59.6 | |||||
| fIN = 70 MHz | 57.7 | |||||
| ENOB | Effective number of bits, excluding DC offset | fIN = 1.1 MHz | 9.8 | Bit | ||
| fIN = 5 MHz | 9.8 | |||||
| fIN = 10 MHz | 9.8 | |||||
| fIN = 20 MHz | 9.8 | |||||
| fIN = 40 MHz | 9.8 | |||||
| fIN = 70 MHz | 9.7 | |||||
| THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | -61 | dBc | ||
| fIN = 5 MHz | -63 | |||||
| fIN = 10 MHz | -63 | |||||
| fIN = 20 MHz | -64 | |||||
| fIN = 40 MHz | -65 | |||||
| fIN = 70 MHz | -60 | |||||
| SFDR | Spur free dynamic range including second and third harmonic | fIN = 1.1 MHz | 62 | dBFS | ||
| fIN = 5 MHz | 57 | 64 | ||||
| fIN = 10 MHz | 64 | |||||
| fIN = 20 MHz | 65 | |||||
| fIN = 40 MHz | 67 | |||||
| fIN = 70 MHz | 61 | |||||
| SPUR | Spur free dynamic range (excluding DC, HD2, HD3) | fIN = 1.1 MHz | 84 | dBFS | ||
| fIN = 5 MHz | 58 | 82 | ||||
| fIN = 10 MHz | 84 | |||||
| fIN = 20 MHz | 82 | |||||
| fIN = 40 MHz | 78 | |||||
| fIN = 70 MHz | 75 | |||||
| IMD3 | Two tone inter-modulation distortion | fIN = 10/12 MHz, AIN = -7 dBFS/tone | -84 | dBc | ||
| fIN = 90/92 MHz, AIN = -7 dBFS/tone | -97 | |||||
| XTALK | Channel-to-channel crosstalk | Aggressor = 1.1 MHz | 102 | dBFS | ||
| Aggressor = 10 MHz | 90 | |||||
| Aggressor = 20 MHz | 98 | |||||