SBAS937B September 2018 – December 2018 ADS1278-SP
PRODUCTION DATA.
The ADS1278-SP (octal) is a 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with data rates up to 128k samples per second (SPS), allowing simultaneous sampling of eight channels.
Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than respective industrial counterparts. The ADS1278-SP combines these types of converters, allowing high-precision industrial measurement with excellent dc and ac specifications.
The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. These ADCs provide a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005 dB of ripple.
| PART NUMBER | GRADE | PACKAGE |
|---|---|---|
| ADS1278MHFQ-MLS | Flight Grade 75 krad(Si); –55°C to 125°C | 84-Pin HFQ
Weight: 4.46 g(3) |
| ADS1278WHFQ-MLS | Flight Grade 75 krad(Si); –55°C to 115°C | |
| ADS1278HFQ/EM | Engineering Samples(2) | |
| ADS1278EVM-CVAL | Ceramic Evaluation Board | EVM |